10 ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M
MXT101MMHD10Connect your VGA monitor with the highest quality connection available, even in tight spaces
This 10ft High Resolution Video VGA Cable (90 degree) is designed to provide the highest video quality possible through a VGA connection and is specifically constructed to accomodate tight installation spaces.
The high quality, shielded coax VGA cable features a 90 degree down-angled plug, which requires only 32.4mm (1.27") of space to make the video connection.
More than suitable for high-res VGA applications (1280x1024 resolution and above), the 90 degree VGA cable eliminates picture "ghosting" and fuzzy images that are common with non-coaxial cables, and provides superior EMI interference protection using ferrite cores near the connector ends.
This 10ft High Resolution Video VGA Cable (90 degree) is designed to provide the highest video quality possible through a VGA connection and is specifically constructed to accomodate tight installation spaces. Features a 90 degree down-angled plug.
The StarTech.com Advantage
- The 90° downward angled connector enables this cable to be used in tight environments requiring only a minimum mounting depth of 32.4mm
- Backed by StarTech.com Lifetime Warranty
- Impedance matched at 75 Ohms, ensuring full brightness and vibrant picture color
- High quality triple-coaxial + twisted-pair wire design delivers crystal clear display capability
- Ferrite core eliminates EMI interference
Features
- Ferrite core
- Impedance matched at 75 Ohms
- Molded connector ends with strain relief
- Triple-coaxial + twisted-pair wire construction
- 90° downward-angled connector with a 32.4mm depth
Applications
- Connecting Multimedia Servers
- POS Displays
- Ideal for high resolution monitors (1280x1024 and above)
- Making VGA video connections in tight install spaces
Product Numbers
| Ingram Micro Netherlands | 1606652 |
| Ingram Micro Sweden | V930946 |
| UPC Code | 065030836371 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Number of Ferrites | 1 |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 3 m [10 ft] |
| Product Weight | 334 g [11.8 oz] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 kg [0.8 lb] |
| What's in the Box | |
| Included in Package | 1 - 10ft Coax High Resolution Down Angle VGA Monitor Cable |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- MXT101MMHD10_Datasheet.pdf
English - MXT101MMHD10_Datasheet-ES.pdf
Español - MXT101MMHD10_Datasheet-FR.pdf
Français - MXT101MMHD10_Datasheet-IT.pdf
Italiano - MXT101MMHD10_Datasheet-NL.pdf
Nederlands








