CHECKOUT Your Cart: Empty

24 ft S Video Cable - Male to Male

SVIDEOMM24

Position your S-video devices up to 24 feet away from your display

11,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 67

This 24ft S-Video Cable features two 4 DIN male (S-Video) connectors, providing a male to male connection between an S-Video output device such as a DVD player, and a device or display that features an S-Video input jack.

Expertly designed and constructed of only top quality materials, the SVIDEOMM24 S-Video cable is backed by a StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Position your S-video devices up to 24 feet away from display
  • Replace worn-out or missing S-Video cables with this high quality, 24ft S-Video Cable - M/M
  • Backed by StarTech.com's lifetime warranty
Product Numbers
Ingram Micro Netherlands 1587342
Ingram Micro Sweden V930315
UPC Code 065030783378
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - S-Video (4 pin; Mini-DIN) Male
Connector B 1 - S-Video (4 pin; Mini-DIN) Male
Physical Characteristics
Color Black
Cable Length 7.3 m [24 ft]
Packaging Information
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - 24 Ft. Coaxial S-Video Cable M/M
Certifications, Reports and Compatibility