12 ft S-Video Cable - M/M
SVIDEOMM12 6,99 € EUR
In Stock: Europe : 44
Prices may be lower from Resellers: View all Resellers View all Distributors
This 12ft S-Video Cable features two 4 DIN male (S-Video) connectors, providing a female to female connection between an S-Video output device such as a DVD player, and a device or display that features an S-Video input jack.
Expertly designed and constructed of only top quality materials, the S-VIDEO/Super VHS Multimedia Cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Position your S-video devices up to 12 feet away from display
- Replace worn-out or missing S-Video cables with this high quality, 12ft S-Video Cable - M/M
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Ingram Micro Netherlands | 1587051 |
| Ingram Micro Sweden | V930300 |
| UPC Code | 065030783361 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - S-Video (4 pin; Mini-DIN) Male |
| Connector B | 1 - S-Video (4 pin; Mini-DIN) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 3.7 m [12 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - 12 Ft. Coaxial S-Video Cable M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SVIDEOMM12_Datasheet.pdf
English - SVIDEOMM12_Datasheet-ES.pdf
Español - SVIDEOMM12_Datasheet-FR.pdf
Français - SVIDEOMM12_Datasheet-IT.pdf
Italiano - SVIDEOMM12_Datasheet-NL.pdf
Nederlands









