6 ft 90° Upward Angled High Speed HDMI® Cable - HDMI - M/M
HDMMU6The HDMMD6 90° Upward Angled HDMI® Monitor Cable is designed to provide crystal clear image resolution and is specifically constructed to fit into tight installation spaces.
This high quality cable features a 90° upward-angled plug, which requires only 34mm (1.27”) of space to make the video connection.
The design of the upward angle cable connector helps prevent damage to the cable and ensures long-lasting performance by eliminating the need to bend or strain the cable to account for a lack of space.
The StarTech.com Advantage
- The 90° upward angled HDMI® connector enables this cable to be used in tight environments, requiring a minimum mounting depth of only 34mm
- Eliminates the need to bend or strain the cable to account for a lack of space
- Backed by StarTech.com Lifetime Warranty
Features
- 90° Upward Angled connector with a 34mm depth
- HDMI® technology offers higher-bandwidth, uncompressed video and multi-channel digital audio in one cable
Applications
- Making HDMI® connections in tight install spaces
- Digital Signage
- A single-cable solution for quickly connecting your HDMI® A/V devices
Product Numbers
| Ingram Micro Spain | V931836 |
| UPC Code | 065030845144 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Gold |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Male |
| Connector B | 1 - HDMI (19 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 1.8 m [6 ft] |
| Product Length | 1.8 m [6 ft] |
| Product Weight | 123 g [4.3 oz] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 133 g [4.7 oz] |
| What's in the Box | |
| Included in Package | 1 - 6 ft 90° Upward Angled HDMI® Monitor Cable - M/M |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- HDMMU6_Datasheet.pdf
English - HDMMU6_Datasheet-ES.pdf
Español - HDMMU6_Datasheet-FR.pdf
Français - HDMMU6_Datasheet-IT.pdf
Italiano - HDMMU6_Datasheet-NL.pdf
Nederlands