×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

5in High Speed HDMI® Adapter Cable - HDMI to HDMI Mini- F/M

Product ID: HDACFM5IN

Connect your portable HDMI® Mini-enabled devices to your HDMI TV or display

Features
  • HDMI® Mini-enabled Connector allows connection of portable HDMI-enabled devices to HDMI-capable displays or TVs

  • High quality design and construction for optimimum performance and portability

  • All-in-one cable design for transmitting digital audio and video through a single cable

Prices may be lower from Resellers:


Available in
10,42 € EUR
VAT not included in the price

ID: HDACFM5IN

In stock:
Europe: 1097

Reseller Pricing: Create an Account

Volume Order? Request a quote

The HDACFM5IN 5-inch HDMI® to HDMI Mini Cable adapter enables you to use a standard HDMI male-to-male cable to connect your portable HDMI Mini-enabled devices (e.g. digital camera) to most video displays.

With a Standard HDMI female connector (type A) on one end and an HDMI Mini (type C) male connector on the other, you can easily make this conversion and connect to computer monitors, HDTV or HDMI-capable projectors virtually everywhere you go.

The HDMI/HDMI Mini cable features high quality, gold-tipped connectors that ensure peak connectivity, and is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Offers an easy solution for converting a Standard HDMI® Cable into an HDMI Mini Cable and view your pictures and videos virtually anywhere you go
  • The compact design of this adapter allows easy storage in any laptop bag or other type of carrying case
  • Backed by StarTech.com's lifetime warranty
Applications
  • Connect HDMI® Mini-enabled devices such as digital cameras to a High-Definition display or television, using a regular HDMI Male to Male cable.
Product Numbers
Ingram Austria V931876
Ingram Germany V931876
Ingram Micro Belgium 1991214
Ingram Micro España V931876
Ingram Micro Italy V931876
Ingram Micro Netherlands 1991214
Ingram Micro France V931876
Ingram Micro Sweden V931876
UPC Code 065030845861
Warranty Information
Warranty Lifetime
Hardware
Connector Plating Gold
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector(s)
Connector A 1 - HDMI (19 pin) Female
Connector B 1 - Mini HDMI (19 pin) Male
Physical Characteristics
Color Black
Wire Gauge 30 AWG
Cable Length 127 mm [5 in]
Product Length 127 mm [5 in]
Product Weight 22 g [0.8 oz]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 26 g [0.9 oz]
What's in the Box
Included in Package 1 - 5in HDMI® to HDMI Mini Adapter - F/M
Certifications
4ft Retractable High Speed HDMI® Cable -HDMI to HDMI Mini - M/M
HDACRET4

4ft Retractable High Speed HDMI® Cable -HDMI to HDMI Mini - M/M

Connect next-generation cameras, tablets and other devices incorporating HDMI® Mini Connector technology anywhere you go

15,94 €

In stock:   29 Stock

* Product appearance and specifications are subject to change without notice.