10 ft HDMI® to DVI-D Cable - M/M
HDMIDVIMM10Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
The HDMIDVIMM10 10-foot HDMI® to DVI-D cable enables you to connect a DVI-D video card (or other DVI-D output device) to a display that incorporates HDMI technology; the cable supports bi-directional operation that also allows the reverse configuration, delivering digital video from an HDMI-enabled output to a DVI-D capable display.
A valuable addition to any digital signage, multimedia or home theater application, this high performance cable is designed to provide the best quality picture available through either HDMI technology or DVI digital connections.
This durably constructed HDMI-DVI-D cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Reverse configurability/connectivity offers double the value of a normal HDMI®-DVI-D cable, enabling you to connect an HDMI-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
- Ensures compatibility between two distinct digital video interfaces, for applications that require optimal levels of image clarity and quality
- Saves money and reduces clutter by combining high bandwidth video with digital audio connections in a single cable
Features
- High-bandwidth, uncompressed video and multi-channel digital audio in one cable
- Simple installation
Applications
- Compatible with HDMI®/DVI-capable LCD TVs, LCD Projectors, Plasma TVs, HDTVs, DVD Players and set-top boxes
- Connecting a DVI-D output device (video card, etc.) to an HDMI®-enabled monitor/display
- Connecting an HDMI-capable output device (video card, etc.) to a DVI-D monitor/display
Product Numbers
| Ingram Micro Netherlands | 1610104 |
| Ingram Micro Spain | V931024 |
| Ingram Micro Sweden | V931024 |
| UPC Code | 065030811330 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Male |
| Connector B | 1 - DVI-D (19 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 3 m [10 ft] |
| Product Weight | 0.3 kg [0.6 lb] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 kg [0.6 lb] |
| What's in the Box | |
| Included in Package | 1 - 10 ft HDMI® to DVI-D Cable - M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- HDMIDVIMM10_Datasheet.pdf
English - HDMIDVIMM10_Datasheet-ES.pdf
Español - HDMIDVIMM10_Datasheet-FR.pdf
Français - HDMIDVIMM10_Datasheet-IT.pdf
Italiano - HDMIDVIMM10_Datasheet-NL.pdf
Nederlands













