CHECKOUT Your Cart: Empty

DisplayPort Gender Changer - M/M

GCDPMM

Turn a DisplayPort® extension cable into a standard DisplayPort male-male cable

23,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 127

This DisplayPort gender changer converts the female DisplayPort port provided by an DP extension cable into a male connector, allowing you to turn the extension cable into a standard DisplayPort male-male cable.

The gender changer features gold-plated connectors and a latching design to prevent detaching from the cable.

Backed by Lifetime Warranty.

The StarTech.com Advantage
  • Add space for your DB9 port with this Right Angled DB9 male serial to standard female DB9 serial connector, it allows you to connect a serial device where connection space is limited
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Features
  • Attractive design, with secure, latching connectors
Applications
  • Allows conversion of extension cables into regular cables
Product Numbers
Ingram Micro Netherlands 1606283
Ingram Micro Sweden V930938
UPC Code 065030835589
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - DisplayPort (20 pin) Male
Physical Characteristics
Color Blue
Product Length 55 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - DisplayPort Gender Changer - M/M
Certifications, Reports and Compatibility

Related Products

DisplayPort® Cable with Latches - M/M
DISPLPORT6L 6 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
22,99 €
In Stock 639
DisplayPort® Cable with Latches - M/M
DISPLPORT10L 10 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
28,99 €
In Stock 125

Downloads

Data Sheet(s)