30 ft DisplayPort® Cable with Latches - M/M
DISPLPORT30LProvide high resolution digital video and audio performance between your DisplayPort®-enabled devices
The DISPLPORT30L 30-foot DisplayPort® cable provides a connection of up to 30ft between a DisplayPort source and a DisplayPort display, supporting resolutions up to 1920x1200, with no loss of signal quality – almost double the typical DisplayPort connection distance limitation of 16ft.
Its 26 gauge (AWG) pure copper wire, and Aluminum and Mylar shielding helps to eliminate EMI and RFI interference, while its small USB-sized latching connectors support two-way display connectivity and optional audio support.
The DISPLPORT30L DisplayPort cable is both HDCP and DPCP capable, ensuring that digitally protected content is displayed properly on the connected display.
The StarTech.com Advantage
- Latching connectors secure cable against accidental disconnection
- DisplayPort® offers full digital audio support (up to eight channels) in the same cable as video
- Provides a clear digital audio video signal
Features
- Molded latching connectors with strain relief
- Supports the DPCP (DisplayPort® Content Protection) standard in addition to HDCP
- Designed and manufactured to DisplayPort standards
Applications
- Connecting a DisplayPort® display to a PC or alternative DisplayPort source
Product Numbers
| Ingram Micro Netherlands | 1861093 |
| Ingram Micro Sweden | V931273 |
| UPC Code | 065030841931 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 19 |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Fire Rating | CMG Rated (General Purpose) |
| Connector(s) | |
| Connector A | 1 - DisplayPort (20 pin) Latching Male |
| Connector B | 1 - DisplayPort (20 pin) Latching Male |
| Physical Characteristics | |
| Color | Black |
| Connector Style | Latching |
| Wire Gauge | 26 AWG |
| Cable Length | 9.1 m [30 ft] |
| Cable OD | 8.5 mm [0.3 in] |
| Product Weight | 760 g [26.8 oz] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 0.9 kg [1.9 lb] |
| What's in the Box | |
| Included in Package | 1 - 30 ft DisplayPort® Cable with Latches - M/M |
Related Products
Accessories
Downloads
Data Sheet(s)
- DISPLPORT30L_Datasheet.pdf
English - DISPLPORT30L_Datasheet-DE.pdf
Deutsch - DISPLPORT30L_Datasheet-ES.pdf
Español - DISPLPORT30L_Datasheet-FR.pdf
Français - DISPLPORT30L_Datasheet-IT.pdf
Italiano - DISPLPORT30L_Datasheet-NL.pdf
Nederlands










