1 ft DVI-D to 2x DVI-D Digital Video Splitter Cable - M/F
DVISPL1DDConnect two DVI-D displays simultaneously to a single DVI-D video source
The DVISPL1DD 1-foot DVI-D Digital Video Splitter Cable features one DVI-D (male) connector and two DVI-D (female) connectors, and allows you to connect two DVI-D capable monitors/displays to a single DVI-D digital video output port.
A cost effective solution for dual DVI display configurations, this high quality splitter cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Connect two DVI-D monitors/displays simultaneously to a single DVI-D video source
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Features
- Compatible with computers and HDTV video sources (satellite receivers, DVD players, etc) with DVI outputs
- Support for high-resolution images
- DVI-D Male to 2x DVI-D Female connectors
Applications
- This DVI-D splitter cable makes things easy by allowing you to instantly connect 2 DVI-D displays to a single digital DVI source.
- Ideal for use LCD TV, LCD Projectors, Plasma TV, HDTV and DVD Player and set-top box
Product Numbers
| Ingram Micro Netherlands | 1619770 |
| Ingram Micro Spain | V931302 |
| Ingram Micro Sweden | V931302 |
| UPC Code | 065030825870 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Gold |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Connector(s) | |
| Connector A | 1 - DVI-D (25 pin) Male |
| Connector B | 2 - DVI-D (25 pin) Female |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 0.3 m [1 ft] |
| Product Length | 305 mm [12 in] |
| Product Width | 42 mm [1.7 in] |
| Product Height | 37 mm [1.5 in] |
| Product Weight | 150 g [5.3 oz] |
| Special Notes / Requirements | |
| Note | This product will split your video signal to deliver two identical images of the same resolution. It cannot be used to span an image across two displays, or to show different images on each display. |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 156 g [5.5 oz] |
| What's in the Box | |
| Included in Package | 1 - 1 ft DVI-D to 2x DVI-D Digital Video Splitter Cable - M/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DVISPL1DD_Datasheet.pdf
English - DVISPL1DD_Datasheet-ES.pdf
Español - DVISPL1DD_Datasheet-FR.pdf
Français - DVISPL1DD_Datasheet-IT.pdf
Italiano - DVISPL1DD_Datasheet-NL.pdf
Nederlands













