CHECKOUT Your Cart: Empty

6 ft DVI-D Dual Link Digital Video Monitor Cable - M/F

DVIDDMF6

Extend your DVI-D (dual link) connection by 6ft

13,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 528

This DVI-D dual link extension cable provides one DVI-D dual link Male connector and one DVI-D dual link Female connector to create a reliable way to extend your DVI-D (dual link) cable connection.

With support for high speed digital video data transmissions up to 9.9Gbps, the extension cable is suited for high resolution applications on your panel display, digital projector, or HDTV crystal clear.

Expertly designed and constructed of only top quality materials, this high performance DVI-D dual link extension cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Works with all Digital Flat Panels and Liquid Crystal Displays
  • Backed by StarTech.com’s Lifetime Warranty
Features
  • Supports hot plugging of DVI display devices
  • Compliant with DVI DDWG Standards
  • High speed digital transmission rate of up to 9.9 Gbits/sec
  • Dual link digital signalling allows high speed digital data transmission
  • Compatible with PC and Mac computer systems
  • DVI-D Dual Link Display Cable supports digital displays only
Applications
  • Compatible with Flat Panel Displays, Digital CRT Displays, Projectors and HDTV
  • Easily connect your PC to a HDTV, Projector and CRT Displays
Product Numbers
Ingram Micro Netherlands 1861097
UPC Code 065030802833
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Connector(s)
Connector A 1 - DVI-D (25 pin) Female
Connector B 1 - DVI-D (25 pin) Male
Physical Characteristics
Color Black
Wire Gauge 28 AWG
Cable Length 1.8 m [6 ft]
Product Weight 0.2 kg [0.6 lb]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.6 lb]
What's in the Box
Included in Package 6 ft DVI-D Dual Link Digital Video Monitor Cable - M/F
Certifications, Reports and Compatibility

Accessories

Dual Link DVI-D Extension Cable - M/F
DVIDDMF15 15 ft Dual Link Monitor DVI-D Extension Cable - M/F Extend your DVI-D (dual link) connection by 15ft
19,99 €
In Stock 501
Dual Link DVI-D Extension Cable - M/F Dual Link DVI-D Extension Cable - M/F Dual Link DVI-D Extension Cable - M/F