CHECKOUT Your Cart: Empty

6 ft Dual Link Digital Analog DVI-I Extension Cable - M/F

DVIIDMF6

Provides a high speed, crystal clear connection between your DVI devices

13,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 75

This 6ft DVI-I Dual Link DVI-I Extension Cable features a male DVI-I (dual link) connector and a female DVI-I (dual link) connector, allowing you to extend an existing digital or analog video connection by 6ft.

Supporting hot-pluggable DVI display connections, the DVI-I extension cable provides an impressive 9.9Gbps video bandwidth to deliver crystal clear images and video, suitable for virtually any application.

Backed by Lifetime Warranty, StarTech.com's 6ft DVI-I Dual Link Digital/Analog Extension Cable is designed and constructed to provide maximum durability and video quality.

The StarTech.com Advantage
  • Works with all Digital Flat Panels and Liquid Crystal Displays
  • Backed by StarTech.com’s Lifetime Warranty
  • High quality construction, including 28 AWG copper conductors and Aluminum-Mylar Foil with Braid shielding, ensure error-free transmission for maximum video quality
  • Dual link cable provides high speed digital transmission of up to 9.9 Gbits/sec
Features
  • Supports hot plugging of DVI display devices
  • Compliant with DVI DDWG Standards
  • High speed digital transmission rate of up to 9.9 Gbits/sec
  • Dual link digital signalling allows high speed digital data transmission
  • Compatible with PC and Mac computer systems
  • DVI-I Dual Link Display Cable supports both analog and digital displays
Applications
  • Compatible with Flat Panel Displays, Digital CRT Displays, Projectors and HDTV
  • Easily connect your PC to a HDTV, Projector and CRT Displays
  • Extends the distance of your DVI-I digital video device
Product Numbers
Ingram Micro Netherlands 1608013
Ingram Micro Spain V930977
Ingram Micro Sweden V930977
UPC Code 065030808538
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Industry Standards DVI DDWG Standard
Connector(s)
Connector A 1 - DVI-I (29 pin) Female
Connector B 1 - DVI-I (29 pin) Male
Performance
Maximum Data Transfer Rate 9.9 Gbits/sec
Physical Characteristics
Color Black
Wire Gauge 28 AWG
Cable Length 1.8 m [6 ft]
Packaging Information
Shipping (Package) Weight 0.4 kg [0.8 lb]
What's in the Box
Included in Package 1 - 6 ft Dual Link Digital Analog DVI-I Extension Cable - M/F
Certifications, Reports and Compatibility
Dual Link DVI-I Extension Cable M/F Dual Link DVI-I Extension Cable M/F Dual Link DVI-I Extension Cable M/F