6 ft DVI-D Single Link LCD Flat Panel Monitor Cable - M/M
DVIMM6Provides a high speed, crystal clear connection between high end video devices
The DVIMM6 6-foot DVI-D Digital Flat Panel Display Cable features two DVI-D (male), (single link) connectors, providing a highly reliable, purely digital connection between high-end video devices (DVD players, HTDV monitors, DVI out Video Cards, etc.).
This durable DVI-D cable is designed to provide a high quality digital video experience, and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Works with all Digital Flat Panels and Liquid Crystal Displays
- High quality construction, including 28 AWG copper conductors and Aluminum-Mylar Foil with Braid shielding, ensure error-free transmission for maximum video quality
- Backed by StarTech.com Lifetime Warranty
Features
- Supports hot plugging of DVI display devices
- Compliant with DVI DDWG Standards
- High speed digital transmission rate of up to 4.95 Gbits/sec
Applications
- Compatible with Flat Panel Displays, Digital CRT Displays, Projectors and HDTV
- Connect your PC to a HDTV, Projector and CRT Displays
- DVI-D Single Link Display Cable supports digital displays only
Product Numbers
| Ingram Micro Netherlands | 1583045 |
| Ingram Micro Sweden | V930074 |
| UPC Code | 065030788618 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Industry Standards | DVI DDWG Standard |
| Connector(s) | |
| Connector A | 1 - DVI-D (19 pin) Male |
| Connector B | 1 - DVI-D (19 pin) Male |
| Performance | |
| Maximum Data Transfer Rate | 4.95 Gbits/sec |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 1.8 m [6 ft] |
| Product Weight | 0.2 kg [0.5 lb] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.5 lb] |
| What's in the Box | |
| Included in Package | 1 - 6 ft DVI-D Single Link LCD Flat Panel Monitor Cable - M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DVIMM6_Datasheet.pdf
English - DVIMM6_Datasheet-ES.pdf
Español - DVIMM6_Datasheet-FR.pdf
Français - DVIMM6_Datasheet-IT.pdf
Italiano - DVIMM6_Datasheet-NL.pdf
Nederlands








