CHECKOUT Your Cart: Empty

6 ft DVI-D Single Link Monitor Extension Cable - M/F

DVIDSMF6

Extend your DVI-D (single link) connection by 6ft

15,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 49

This 6ft single-link DVI-D extension cable offers a high quality connection that allows you to get the most out of your high-end digital video card and flat-panel digital LCD monitor.

With DVI-D technology, no digital-to-analog conversion is necessary, so the signal is delivered faster and stronger than a standard monitor cable signal. The plug and play-compatible, all-digital connection provided by this DVI-D extension cable is also ideal for connecting laptop computers to digital projectors for crystal-clear presentations.

By interfacing two digital signals directly, you’ll experience faster, higher-quality images. This single-link cable works with virtually any DVI digital flat panel LCD monitor and allows high-speed DVI video data transmissions of up to 4.95 Gbps.

The StarTech.com Advantage
  • Works with all Digital Flat Panels and Liquid Crystal Displays
  • High quality construction, including 28 AWG copper conductors and Aluminum-Mylar Foil with Braid shielding, ensure error-free transmission for maximum video quality
  • Provides high speed digital transmission of up to 4.95 Gbits/sec
  • Backed by StarTech.com’s Lifetime Warranty
Features
  • Supports hot plugging of DVI display devices
  • Compliant with DVI DDWG Standards
  • High speed digital transmission rate of up to 4.95 Gbits/sec
  • Compatible with PC and Mac computer systems
  • DVI-D Single Link Display Cable supports digital displays only
Applications
  • Compatible with Flat Panel Displays, Digital CRT Displays, Projectors and HDTV
  • Easily connect your PC to a HDTV, Projector and CRT Displays
Product Numbers
Ingram Micro Netherlands 1861103
UPC Code 065030796507
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Industry Standards DVI DDWG Standard
Connector(s)
Connector A 1 - DVI-D (25 pin) Female
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Color Black
Wire Gauge 28 AWG
Cable Length 1.8 m [6 ft]
Product Weight 0.2 kg [0.5 lb]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 6 ft DVI-D Single Link Monitor Extension Cable - M/F
Certifications, Reports and Compatibility
Single Link DVI-D Extension Cable - M/F