30 ft DVI-D Dual Link Cable - M/M
DVIDDMM30Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
This 30ft DVI-D dual link cable features two male DVI digital (dual link) connectors and supports high speed data transmissions of up to 9.9Gbps between DVI digital devices such as HDTVs, Blu-Ray players, DVD players and more.
StarTech.com DVI-D cables are expertly designed and constructed of only top quality materials to ensure a long lasting, high quality connection that helps keep the resolution on your panel display, digital projector, or HDTV crystal clear.
A high quality digital video solution, the DVI-D dual link cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- High quality digital DVI cable allows you to send high resolution video to your monitor from 30 feet away
- Replace worn-out or missing power cords with this high quality, 30ft DVI-D Dual Link Digital Video Monitor Cable
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Ingram Micro Netherlands | 1607882 |
| Ingram Micro Sweden | V930974 |
| UPC Code | 065030819862 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Nickel |
| Industry Standards | DVI DDWG Standard |
| Connector(s) | |
| Connector A | 1 - DVI-D (25 pin) Male |
| Connector B | 1 - DVI-D (25 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 9.1 m [30 ft] |
| Product Weight | 0.9 kg [1.9 lb] |
| Packaging Information | |
| Shipping (Package) Weight | 0.9 kg [1.9 lb] |
| What's in the Box | |
| Included in Package | 1 - 30 ft DVI-D Dual Link Cable - M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DVIDDMM30_Datasheet.pdf
English - DVIDDMM30_Datasheet-ES.pdf
Español - DVIDDMM30_Datasheet-FR.pdf
Français - DVIDDMM30_Datasheet-IT.pdf
Italiano - DVIDDMM30_Datasheet-NL.pdf
Nederlands








