20 ft DVI-D Single Link Cable - M/M
DVIDSMM20Provides a high speed, crystal clear connection between your DVI digital devices
The DVIDSMM20 20-foot DVI-D single-link cable features two male DVI digital (single link) connectors and offers a high quality connection which allows you to get the most out of your high-end digital video card and flat-panel digital LCD monitor.
With DVI-D technology, no digital-to-analog conversion is necessary, so the signal is delivered faster and stronger than a standard monitor cable signal. The plug and play-compatible, all-digital connection is also ideal for connecting laptop computers to digital projectors for crystal-clear presentations.
By interfacing two digital signals directly, you’ll experience faster, higher-quality images. This single-link cable works with virtually any DVI digital flat panel LCD monitor and allows high-speed DVI video data transmissions of up to 4.95 Gbps.
The StarTech.com Advantage
- High quality construction, including 28 AWG copper conductors and Aluminum-Mylar Foil with Braid shielding, ensure error-free transmission for maximum video quality
- Works with all Digital Flat Panels and Liquid Crystal Displays
- Backed by StarTech.com’s Lifetime Warranty
Features
- High speed digital transmission rate of up to 4.95 Gbits/sec
- Compliant with DVI DDWG Standards
- Supports hot plugging of DVI display devices
- Ferrite core eliminates EMI interference
Applications
- Ideal solution for entry-level servers, network-attached storage and complex storage systems
- Easily connect your PC to a HDTV, Projector and CRT Displays
- Compatible with PC and Mac® computer systems
- Compatible with Flat Panel Displays, Digital CRT Displays, Projectors and HDTV
Product Numbers
| Ingram Micro Netherlands | 1582983 |
| Ingram Micro Sweden | V930072 |
| UPC Code | 065030795982 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Industry Standards | DVI DDWG Standard |
| Connector(s) | |
| Connector A | 1 - DVI-D (19 pin) Male |
| Connector B | 1 - DVI-D (19 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 6.1 m [20 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 kg [1.3 lb] |
| What's in the Box | |
| Included in Package | 1 - 20ft DVI-D Single Link Cable - M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DVIDSMM20_Datasheet.pdf
English - DVIDSMM20_Datasheet-ES.pdf
Español - DVIDSMM20_Datasheet-FR.pdf
Français - DVIDSMM20_Datasheet-IT.pdf
Italiano - DVIDSMM20_Datasheet-NL.pdf
Nederlands








