15 ft DVI-I Single Link Digital Analog Monitor Cable M/M
DVIISMM15Provides a high speed, crystal clear connection between your DVI devices
This 15 ft DVI-I Single Link Monitor Cable features two DVI-I male connectors, providing a high quality digital/analog connection between DVI-I devices such as digital and flat panel displays, projectors and CRT monitors, with support for high speed video data transmission of up to 4.5Gbps.
Expertly designed and constructed of only top quality materials, this high quality DVI video cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Works with all Digital Flat Panels and Liquid Crystal Displays
- Backed by StarTech.com’s Lifetime Warranty
- High quality construction, including 28 AWG copper conductors and Aluminum-Mylar Foil with Braid shielding, ensure error-free transmission for maximum video quality
- Single link cable provides high speed digital transmission of up to 4.95 Gbits/sec
Features
- Supports hot plugging of DVI display devices
- Compliant with DVI DDWG Standards
- High speed digital transmission rate of up to 4.95 Gbits/sec
- Single link digital signalling allows high speed digital data transmission
- Compatible with PC and Mac computer systems
- DVI-I Single Link Display Cable supports both analog and digital displays
Applications
- Compatible with Flat Panel Displays, Digital CRT Displays, Projectors and HDTV
- Easily connect your PC to a HDTV, Projector and CRT Displays
Product Numbers
| Ingram Micro Netherlands | 1607212 |
| Ingram Micro Sweden | V930958 |
| UPC Code | 065030808484 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Industry Standards | DVI DDWG Standard |
| Connector(s) | |
| Connector A | 1 - DVI-I (23 pin) Male |
| Connector B | 1 - DVI-I (23 pin) Male |
| Performance | |
| Maximum Data Transfer Rate | 4.95 Gbits/sec |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 4.6 m [15 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 kg [1.5 lb] |
| What's in the Box | |
| Included in Package | 1 - 15 ft DVI-I Single Link Digital Analog Monitor Cable M/M |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- DVIISMM15_Datasheet.pdf
English - DVIISMM15_Datasheet-ES.pdf
Español - DVIISMM15_Datasheet-FR.pdf
Français - DVIISMM15_Datasheet-IT.pdf
Italiano - DVIISMM15_Datasheet-NL.pdf
Nederlands








