10 ft DVI-I Single Link Digital Analog Monitor Cable M/M
DVIISMM10Provides a high speed, crystal clear connection between your DVI devices
This 10ft DVI-I Single Link Monitor Cable features two DVI-I male connectors, allowing you to connect your PC or Mac computer to a digital projector, HDTV or CRT display without losing signal quality.
The DVI-I monitor cable is expertly designed to ensure a reliable DVI analog/digital connection with support for high-speed (video) data transmissions of up to 4.5Gbps.
Intended to provide a permanent solution for connecting your DVI devices, this cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Works with all Digital Flat Panels and Liquid Crystal Displays
- Backed by StarTech.com’s Lifetime Warranty
- High quality construction, including 28 AWG copper conductors and Aluminum-Mylar Foil with Braid shielding, ensure error-free transmission for maximum video quality
- Single link cable provides high speed digital transmission of up to 4.95 Gbits/sec
Features
- Supports hot plugging of DVI display devices
- Compliant with DVI DDWG Standards
- High speed digital transmission rate of up to 4.95 Gbits/sec
- Single link digital signalling allows high speed digital data transmission
- Compatible with PC and Mac computer systems
- DVI-I Single Link Display Cable supports both analog and digital displays
Applications
- Compatible with Flat Panel Displays, Digital CRT Displays, Projectors and HDTV
- Easily connect your PC to a HDTV, Projector and CRT Displays
Product Numbers
| Ingram Micro Netherlands | 1607173 |
| Ingram Micro Sweden | V930957 |
| UPC Code | 065030808477 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Industry Standards | DVI DDWG Standard |
| Connector(s) | |
| Connector A | 1 - DVI-I (23 pin) Male |
| Connector B | 1 - DVI-I (23 pin) Male |
| Performance | |
| Maximum Data Transfer Rate | 4.95 Gbits/sec |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 3 m [10 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 kg [1.1 lb] |
| What's in the Box | |
| Included in Package | 1 - 10 ft DVI-I Single Link Digital Analog Monitor Cable M/M |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- DVIISMM10_Datasheet.pdf
English - DVIISMM10_Datasheet-ES.pdf
Español - DVIISMM10_Datasheet-FR.pdf
Français - DVIISMM10_Datasheet-IT.pdf
Italiano - DVIISMM10_Datasheet-NL.pdf
Nederlands








