10 ft DVI-D Dual Link Cable - M/M
DVIDDMM10Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
The DVIDDMM10, 10-foot DVI-D dual link cable features two male DVI digital (dual link) connectors and supports high speed data transmissions of up to 9.9Gbps between DVI digital devices such as HDTVs, Blu-Ray players, DVD players and more.
StarTech.com DVI-D cables are expertly designed and constructed of only top quality materials to ensure a long lasting, high quality connection that helps keep the resolution on your panel display, digital projector, or HDTV crystal clear.
A high quality digital video solution, the DVI-D dual link cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Dual link cable provides high speed digital transmission of up to 9.9 Gbits/sec
- High quality construction, including 28 AWG copper conductors and Aluminum-Mylar Foil with Braid shielding, ensure error-free transmission for maximum video quality
- Backed by StarTech.com Lifetime Warranty
Features
- Compliant with DVI DDWG Standards
- High speed digital transmission rate of up to 9.9 Gbits/sec
- Supports hot plugging of DVI display devices
- Ferrite core eliminates EMI interference
Applications
- Compatible with Flat Panel Displays, Digital CRT Displays, Projectors and HDTV
- Easily connect your PC to a HDTV, Projector and CRT Displays
- Compatible with PC and Mac® computer systems
- DVI-D Dual Link Display Cable supports digital displays only
Product Numbers
| Ingram Micro Netherlands | 1587705 |
| Ingram Micro Sweden | V930328 |
| UPC Code | 065030802796 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Nickel |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Industry Standards | DVI DDWG Standard |
| Connector(s) | |
| Connector A | 1 - DVI-D (25 pin) Male |
| Connector B | 1 - DVI-D (25 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 3 m [10 ft] |
| Product Weight | 0.4 kg [1 lb] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 kg [1 lb] |
| What's in the Box | |
| Included in Package | 1 - 10 ft DVI-D Dual Link Cable - M/M |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- DVIDDMM10_Datasheet.pdf
English - DVIDDMM10_Datasheet-ES.pdf
Español - DVIDDMM10_Datasheet-FR.pdf
Français - DVIDDMM10_Datasheet-IT.pdf
Italiano - DVIDDMM10_Datasheet-NL.pdf
Nederlands








