30in MPC2 CD-ROM Audio Cable - F/F
CDAUDIO2 1,99 € EUR
In Stock: Europe : 88
Prices may be lower from Resellers: View all Resellers View all Distributors
This durable 30in MPC2 CD-ROM Audio Cable lets you connect a CD-ROM audio output to a sound card. Backed by lifetime warranty.
The StarTech.com Advantage
- Allows greater flexibility in the positioning of optical drives and sound cards
- Easy to use and install
- Backed by Startech.com's lifetime warranty
Applications
- Connects a CD-ROM audio output to a sound card
- Supports Creative Labs, Aztech
Product Numbers
| Ingram Micro Netherlands | 1587416 |
| Ingram Micro Sweden | V930316 |
| UPC Code | 065030776851 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - MPC2 (4 pin; Audio) Female |
| Connector B | 1 - MPC2 (4 pin; Audio) Female |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 762 mm [30 in] |
| Packaging Information | |
| Shipping (Package) Weight | 0 kg [0 lb] |
| What's in the Box | |
| Included in Package | 1 - 30 Inch MPC2 CD-ROM Audio Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CDAUDIO2_Datasheet.pdf
English - CDAUDIO2_Datasheet-ES.pdf
Español - CDAUDIO2_Datasheet-FR.pdf
Français - CDAUDIO2_Datasheet-IT.pdf
Italiano - CDAUDIO2_Datasheet-NL.pdf
Nederlands








