USB to DVI External Video Card Multi Monitor Adapter – 1920x1200
USB2DVIE3Connect a DVI display for an extended desktop multi-monitor USB solution
The USB2DVIE3 USB DVI Video Adapter offers a perfect external multi-monitor solution, enabling you to add a high-resolution (up to 1920x1200) external DVI output to your desktop or laptop computer system using an available USB 2.0 port.
A cost-effective solution for systems that lack the outputs required for a multi-monitor setup, this high-performance USB to DVI adapter can be used to mirror your primary display and show the same image on both screens, or extend your desktop to double your workspace.
This small form factor USB video adapter can be used with up to 4 additional (5 total) USB2DVIE3 USB video adapters, creating multiple DVI connections to add additional displays quickly and easily - all without having to open the computer case to add extra video cards.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Compact, USB powered adapter provides the easiest way add a high-resolution secondary or additional display to your PC
- Completely external device offers a simple upgrade solution saving the cost and hassle of upgrading the internal video card on your system
- The ability to use multiple adapters (up to five) provides a scalable display configuration for future expansion
Features
- Supports resolutions up to 1920x1200
- Includes DVI to VGA Adapter and supports the use of DVI to HDMI adapters
- Works with desktop and laptop computers
- No power adapter required, easy installation
Applications
- Add a secondary display adapter and extend your desktop display without taking apart your computer to install a new video card
- Add multiple (up to five) monitors/projectors to your computer setup using one USB2DVIE3 device for each additional display
- View large or multiple spreadsheets that span multiple displays
- A compact, lightweight solution for traveling business associates using laptop PCs enabling connection to a secondary display
- Connect multiple monitors to a single computer to create engaging multimedia presentations
- Use the adapter to connect your PC to your television for showing family pictures and movies
- Increase productivity by running multiple applications on different screens, check your email on one display and work on a document in the other
- Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other
Product Numbers
| Ingram Micro Italy | V931610 |
| Ingram Micro Netherlands | 1823000 |
| Ingram Micro Spain | V931610 |
| Ingram Micro France | V931610 |
| Ingram Micro Sweden | V931610 |
| UPC Code | 065030844161 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Memory | 32MB DDR SDRAM |
| Industry Standards | USB 2.0 Compliant |
| Chipset ID | MCT T2-285B |
| Connector(s) | |
| Connector A | 1 - USB A (4 pin) Male |
| Connector B | 1 - DVI-I (29 pin) Female |
| Performance | |
| Supported Resolutions | Widescreen(16/32 bit): 1920x1200, 1920x1080, 1680x1050, 1440x900, 1360x768, 1280x800, 1280x768, 1280x720 Standard(16/32 bit): 1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600 |
| Wide Screen Supported | Yes |
| Software | |
| OS Compatibility | Windows® 7 (32/64bit)/ Vista(32/64)/ XP(32/64) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Cable Length | 500 mm [19.7 in] |
| Product Length | 88 mm [3.5 in] |
| Product Width | 52.5 mm [2.1 in] |
| Product Height | 18 mm [0.7 in] |
| Product Weight | 108 g [3.8 oz] |
| Environmental | |
| Operating Temperature | -10°C to 55°C (14°F to 131°F) |
| Storage Temperature | -25°C to 75°C (-14°F to 167°F) |
| Humidity | <85% RH non condensing |
| Special Notes / Requirements | |
| System and Cable Requirements | One available USB 2.0 port |
| Packaging Information | |
| Shipping (Package) Weight | 300 |
| What's in the Box | |
| Included in Package | 1 - USB to DVI Adapter |
| 1 - Driver and Software CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- USB2xxxE3.pdf
English - USB2xxxE3-ES.pdf
Español - USB2xxxE3-FR.pdf
Français
Data Sheet(s)
- USB2DVIE3_Datasheet.pdf
English - USB2DVIE3_Datasheet-ES.pdf
Español - USB2DVIE3_Datasheet-FR.pdf
Français - USB2DVIE3_Datasheet-IT.pdf
Italiano - USB2DVIE3_Datasheet-NL.pdf
Nederlands















