USB to VGA Multi Monitor External Video Adapter
USB2VGAE2Connect a VGA monitor for an extended desktop multi-monitor USB solution
The USB2VGAE2 USB to VGA external video adapter is the perfect multi-monitor VGA solution for office applications and Internet browsing - a replacement for our popular USB2VGAE that delivers improved performance and a sleek new design.
The USB video adapter features a small form factor and enables a USB 2.0 port to be used with a VGA port. A cost-saving multi-monitor or dual display option that can be used as an external graphics card for either laptop or desktop applications.
The USB video adapter can be used with up to four additional (five total) USB2VGAE2 USB video adapters, creating multiple VGA connections that can be used to further extend or mirror the desktop shown on the existing display - all without having to open the computer case to add extra video cards.
Application Diagram

Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Compact, USB powered adapter provides the easiest way add a secondary or additional display to your PC
- Completely external device offers a simple upgrade solution saving the cost and hassle of upgrading the internal video card on your system
- The ability to use multiple adapters (up to five) provides a scalable display configuration for future expansion
Features
- Optimal performance at 1440x900 (higher resolutions supported) and ideal for use with 17" to 19" monitors or smaller
- Works with desktop and laptop computers
- No power adapter required
- Includes easy to use software that allows for, multi-display management and EDID monitor detection for increased compatibility with displays
- Simple installation
Applications
- Add a secondary display adapter and extend your desktop display without taking apart your computer to install a new video card
- Add multiple (up to five) monitors / projectors to your computer setup using one USB2VGAE2 device for each additional display
- View large or multiple spreadsheets across multiple displays
- A compact, lightweight solution for traveling business associates using laptop PCs enabling connection to a secondary display
- Connect multiple monitors to a single computer to create engaging multimedia presentations
- Use the adapter to connect your PC to your television for showing family pictures and movies
- Increase productivity by running multiple applications on different screens, check your email on one display and work on a document in the other
- Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other
Product Numbers
| Dell France Harmony | A4706574 |
| Ingram Micro Italy | V930855 |
| Ingram Micro Netherlands | 1602823 |
| Ingram Micro Spain | V930855 |
| DELL Netherlands Harmony | A4070477 |
| Ingram Micro France | V930855 |
| Ingram Micro Sweden | V930855 |
| UPC Code | 065030835619 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Memory | 16MB SDRAM |
| Chipset ID | MCT - Trigger 1+ |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Supported Resolutions | Standard(16/32 bit): 1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600 Widescreen(16/32 bit): 1680x1050, 1400x900, 1280x800, 1280x768, 1152x864, 1024x768, 800x600 |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit); Drivers are WHQL certified |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 457.2 mm [18 in] |
| Product Length | 75 mm [3 in] |
| Product Width | 42 mm [1.7 in] |
| Product Height | 50 mm [2 in] |
| Product Weight | 80 g [2.8 oz] |
| Special Notes / Requirements | |
| System and Cable Requirements | One available USB 2.0 port |
| Packaging Information | |
| Shipping (Package) Weight | 640 g [22.6 oz] |
| What's in the Box | |
| Included in Package | 1 - USB to VGA Adapter |
| 1 - Driver and Software CD | |
| 1 - Instruction Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- USB2xxxE2.pdf
English - USB2xxxE2-ES.pdf
Español - USB2xxxE2-FR.pdf
Français
Data Sheet(s)
- USB2VGAE2_Datasheet.pdf
English - USB2VGAE2_Datasheet-ES.pdf
Español - USB2VGAE2_Datasheet-FR.pdf
Français - USB2VGAE2_Datasheet-IT.pdf
Italiano - USB2VGAE2_Datasheet-NL.pdf
Nederlands





















