USB VGA External Dual or Multi Monitor Video Adapter - High Resolution
USB2VGA2Connect a VGA display for an extended desktop multi-monitor USB solution
The USB2VGA2 USB VGA Adapter turns an available USB 2.0 port into an external video card VGA port - providing high quality dual-display or multi-monitor capability that can be used in a variety of laptop or desktop applications to increase your productivity.
The device also offers the option of running up to five additional displays simultaneously (using five USB2VGA2 Multi Monitor External Video Cards). Each connected adapter can be used to further extend the desktop or mirror the image shown on the existing display - all without having to open the computer case to install an additional video card.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Compact, USB powered adapter provides the easiest way add a secondary or additional display to your PC
- Completely external device offers a simple upgrade solution saving the cost and hassle of upgrading the internal video card on your system
- The ability to use multiple adapters (up to five) provides a scalable display configuration for future expansion
Features
- Optimal performance at 1680x1050 and ideal for use with 20" to 22" monitors or smaller
- Easy installation
- No power adapter required
Applications
- Add a secondary display adapter and extend your desktop display without taking apart your computer to install a new video card
- Add multiple (up to five) monitors / projectors to your computer setup using one USB2VGA2 device for each additional display
- View large or multiple spreadsheets across multiple displays
- A compact, lightweight solution for traveling business associates using laptop PCs enabling connection to a secondary display
- Connect multiple monitors to a single computer to create engaging multimedia presentations
- Use the adapter to connect your PC to your television for showing family pictures and movies
- Increase productivity by running multiple applications on different screens, check your email on one display and work on a document in the other
- Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other
Product Numbers
| Ingram Micro Italy | V930593 |
| Ingram Micro Netherlands | 1594761 |
| Ingram Micro Spain | V930593 |
| DELL España Harmony | A4070664 |
| DELL Netherlands Harmony | A4070491 |
| Ingram Micro France | V930593 |
| Ingram Micro Sweden | V930593 |
| UPC Code | 065030826594 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Chipset ID | SiS - 315 |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Supported Resolutions | Standard(16/32 bit): 1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600 Widescreen(16 bit): 1920x1200, 1920x1080 (16/32 bit): 1680x1050, 1440x900, 1280x800, 1280x768 |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit) |
| Physical Characteristics | |
| Enclosure Type | Plastic |
| Cable Length | 457.2 mm [18 in] |
| Product Length | 110 mm [4.3 in] |
| Product Width | 51 mm [2 in] |
| Product Height | 24 mm [0.9 in] |
| Product Weight | 90 g [3.2 oz] |
| Special Notes / Requirements | |
| System and Cable Requirements | One available USB 2.0 port |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 kg [0.6 lb] |
| What's in the Box | |
| Included in Package | 1 - USB to VGA Adapter |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- USB2VGA2.pdf
English - USB2VGA2-ES.pdf
Español - USB2VGA2-FR.pdf
Français
Data Sheet(s)
- USB2VGA2_Datasheet.pdf
English - USB2VGA2_Datasheet-ES.pdf
Español - USB2VGA2_Datasheet-FR.pdf
Français - USB2VGA2_Datasheet-IT.pdf
Italiano - USB2VGA2_Datasheet-NL.pdf
Nederlands