CHECKOUT Your Cart: Empty

USB to DVI External Dual or Multi Monitor Video Adapter

USB2DVIE2

Connect a DVI display for an entry-level extended desktop multi-monitor USB solution

74,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 321

The USB2DVIE2 USB DVI Multi Monitor External Video Adapter turns an available USB 2.0 port into an external video card DVI port - providing high quality dual-display or multi-monitor capability that can be used in a variety of laptop or desktop applications to increase your productivity.

The device also offers the option of running up to five additional displays simultaneously (using five USB2DVIE2 Multi Monitor External Video Cards). Each connected adapter can be used to further extend the desktop or mirror the image shown on the existing display - all without having to open the computer case to install an additional video card.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Compact, USB powered adapter provides the easiest way add a secondary or additional display to your PC
  • Completely external device offers a simple upgrade solution saving the cost and hassle of upgrading the internal video card on your system
  • The ability to use multiple adapters (up to five) provides a scalable display configuration for future expansion
Features
  • Optimal performance at 1440x900 (higher resolutions supported) and ideal for use with 17" to 19" monitors or smaller
  • Works with desktop and laptop computers
  • No power adapter required, easy installation
  • Includes easy to use software that allows for screen rotation, multi-display management and EDID monitor detection for increased compatibility with displays
  • Supports the use of DVI to VGA or DVI to HDMI adapters
Applications
  • Add a secondary display adapter and extend your desktop display without taking apart your computer to install a new video card
  • Add multiple (up to five) monitors / projectors to your computer setup using one USB2DVIE2 device for each additional display
  • View large or multiple spreadsheets across multiple displays
  • A compact, lightweight solution for traveling business associates using laptop PCs enabling connection to a secondary display
  • Connect multiple monitors to a single computer to create engaging multimedia presentations
  • Use the adapter to connect your PC to your television for showing family pictures and movies
  • Increase productivity by running multiple applications on different screens, check your email on one display and work on a document in the other
  • Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other
Product Numbers
Dell France Harmony A4706589
Ingram Micro Italy V930935
Ingram Micro Netherlands 1606199
Ingram Micro Spain V930935
DELL Netherlands Harmony A4070467
Ingram Micro France V930935
Ingram Micro Sweden V930935
UPC Code 065030836654
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Memory 16MB SDRAM
Chipset ID MCT - Trigger 1+
Connector(s)
Connector A 1 - USB A (4 pin) Male
Connector B 1 - DVI-I (29 pin) Female
Performance
Supported Resolutions Widescreen(16/32 bit):
1680x1050, 1440x900, 1280x800, 1280x768

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600
Software
OS Compatibility Window 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2
Physical Characteristics
Color Black
Product Length 91 mm [3.6 in]
Product Width 53 mm [2.1 in]
Product Height 18 mm [0.7 in]
Product Weight 108 g [3.8 oz]
Special Notes / Requirements
System and Cable Requirements One available USB 2.0 port
Packaging Information
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - USB to DVI Adapter
1 - Driver and Software CD
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

USB to VGA Multi Monitor External Video Adapter
USB2VGAE2 USB to VGA Multi Monitor External Video Adapter Connect a VGA monitor for an extended desktop multi-monitor USB solution
60,99 €
In Stock 1364
6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M
USB2DVIMM6 6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution
119,99 €
In Stock 53
6 ft USB VGA Adapter Cable - External Multi Monitor Video M/M
USB2VGAMM6 6 ft USB VGA Adapter Cable - External Multi Monitor Video M/M Connect a VGA display for an extended desktop multi-monitor USB solution using an all-in-one cable solution
107,99 €
In Stock 107
USB DVI External Dual or Multi Monitor Video Adapter
USB2DVI USB DVI External Dual or Multi Monitor Video Adapter Connect a DVI display for an extended desktop multi-monitor USB solution
128,79 €
In Stock 14
USB VGA External Dual or Multi Monitor Video Adapter - High Resolution
USB2VGA2 USB VGA External Dual or Multi Monitor Video Adapter - High Resolution Connect a VGA display for an extended desktop multi-monitor USB solution
86,99 €
In Stock 266

Accessories

15 ft Coax VGA Monitor Extension Cable - HD15 M/F
MXT105HQ 15 ft Coax VGA Monitor Extension Cable - HD15 M/F Extend your VGA monitor connection without losing video signal quality
19,99 €
In Stock 22
DVI to VGA Cable Adapter - M/F
DVIVGAMF DVI to VGA Cable Adapter - M/F Connect your DVI-I Display to a VGA video card
8,99 €
In Stock 6040
HDMI® to DVI-D Video Cable Adapter - F/M
HDMIDVIFM HDMI® to DVI-D Video Cable Adapter - F/M Connect DVI capable devices to HDMI®-enabled devices and vice versa
12,99 €
In Stock 222

Downloads

Driver(s):
Manual(s):
Data Sheet(s)