CHECKOUT Your Cart: Empty

USB DVI External Dual or Multi Monitor Video Adapter

USB2DVI

Connect a DVI display for an extended desktop multi-monitor USB solution

128,79 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 14

The USB2DVI USB DVI Multi Monitor External Video Adapter turns an available USB 2.0 port into an external video card DVI port - providing high quality dual-display or multi-monitor capability that can be used in a variety of laptop or desktop applications to increase your productivity.

The device also offers the option of running up to five additional displays simultaneously (using five USB2DVI Multi Monitor External Video Cards). Each connected adapter can be used to further extend the desktop or mirror the image shown on the existing display - all without having to open the computer case to install an additional video card.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Compact, USB powered adapter provides the easiest way add a secondary or additional display to your PC
  • Completely external device offers a simple upgrade solution saving the cost and hassle of upgrading the internal video card on your system
  • The ability to use multiple adapters (up to five) provides a scalable display configuration for future expansion
Features
  • Optimal performance at 1680x1050 and ideal for use with 20" to 22" monitors or smaller
  • Acts as an external video card connected through USB 2.0
  • No power adapter required
  • Quick and easy installation
  • Supports the use of DVI to VGA or DVI to HDMI adapters
Applications
  • Add a secondary display adapter and extend your desktop display without taking apart your computer to install a new video card
  • Add multiple (up to five) monitors / projectors to your computer setup using one USB2DVI device for each additional display
  • View large or multiple spreadsheets across multiple displays
  • A compact, lightweight solution for traveling business associates using laptop PCs enabling connection to a secondary display
  • Connect multiple monitors to a single computer to create engaging multimedia presentations
  • Use the adapter to connect your PC to your television for showing family pictures and movies
  • Increase productivity by running multiple applications on different screens, check your email on one display and work on a document in the other
  • Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other
Product Numbers
Ingram Micro Netherlands 1595473
Ingram Micro Spain V930617
DELL Netherlands Harmony A4070510
Ingram Micro France V930617
UPC Code 065030826617
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Memory 16MB RAM
Chipset ID DisplayLink – DL165
Output Signal DVI-D (DVI Digital)
Connector(s)
Connector A 1 - USB A (4 pin) Male
Connector B 1 - DVI-I (29 pin) Female
Performance
Maximum Digital Resolutions 1600x1200(standard) or 1680x1050(wide) @ 32 bits
Supported Resolutions Widescreen (16/32 bit):
1680x1050, 1440x900, 1366x768

Standard (16/32 bit):
1600x1200, 1280x1024, 1280x960, 1024x768, 800x600, 640x480
Software
OS Compatibility Windows 2000/ XP(32 bit)/ Vista(32/64bit, Aero 3D interface supported)/ 7(32/64bit)/, and Mac OS X (Tiger 10.4.11 and Leopard 10.5.6)
Physical Characteristics
Color Black
Cable Length 500 mm [19.7 in]
Product Length 90 mm [3.5 in]
Product Width 48 mm [1.9 in]
Product Height 23.5 mm [0.9 in]
Product Weight 73 g [2.6 oz]
Special Notes / Requirements
System and Cable Requirements Available USB 2.0 port
1.2GHz or higher CPU
512MB RAM
30MB Hard Drive space
Note Power PC-based Macintosh computers, such as late-model iMacs, PowerBooks and PowerMacs, are not currently supported
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - USB to DVI Adapter
1 - Driver CD
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

USB VGA External Dual or Multi Monitor Video Adapter - High Resolution
USB2VGA2 USB VGA External Dual or Multi Monitor Video Adapter - High Resolution Connect a VGA display for an extended desktop multi-monitor USB solution
86,99 €
In Stock 266
USB VGA External Dual or Multi Monitor Video Adapter
USB2VGA USB VGA External Dual or Multi Monitor Video Adapter Connect a VGA display to your PC laptop or desktop computer, through USB
75,99 €
In Stock 142

Accessories

DVI-D Dual Link Cable - M/M
DVIDDMM6 6 ft DVI-D Dual Link Cable M/M Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
13,99 €
In Stock 541
DVI-D Dual Link Cable - M/M
DVIDDMM15 15 ft DVI-D Dual Link Cable - M/M Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
23,99 €
In Stock 35
DVI-D Dual Link Cable - M/M
DVIDDMM10 10 ft DVI-D Dual Link Cable - M/M Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
HDMI® to DVI-D Video Cable Adapter - F/M
HDMIDVIFM HDMI® to DVI-D Video Cable Adapter - F/M Connect DVI capable devices to HDMI®-enabled devices and vice versa
12,99 €
In Stock 222

Downloads

Driver(s):
Manual(s):
Data Sheet(s)