Professional USB to VGA External Dual or Multi Monitor Video Adapter
USB2VGAPROConnect a VGA display for a high-resolution extended desktop multi-monitor USB solution
The USB2VGAPRO Professional USB VGA External Dual or Multi Monitor Video Adapter is the perfect solution for turning your workstation into a dual or multi-monitor environment using your USB ports - providing high quality, dual display or multi-monitor capability for a variety of laptop or desktop applications.
With improved performance compared to our USB2VGA and USB2VGA2, this USB VGA display adapter is capable of running up to five additional displays from one computer simultaneously (using four USB2VGAPRO External Multi Monitor Video Adapters). The adapter connects to a host computer through a USB 2.0 port, acting as an external VGA video card to either extend or mirror the desktop shown on the existing display - without having to open the computer case.
USB2VGAPRO offers support for Microsoft Windows® (including Aero themes) and Mac OS X, and with support for resolutions up to 1920x1200 this device is ideal for larger displays / monitors.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- High resolution support and high performance make this USB Display Adapter ideal for larger monitors requiring higher resolutions
- Compact, USB powered adapter provides the easiest way to add another monitor to your Windows or Mac computer
- Completely external device offers a simple upgrade solution saving the cost and hassle of upgrading the internal video card on your system
Features
- Optimal performance at 1920x1200 and ideal for use with 24" to 26" monitors or smaller
- Support for Aero themes in Windows® Vista and 7
- Works with Mac OS X
- Connect up to five adapters to one PC for a true extended desktop experience
- USB Powered - No external power adapter required
- Quick and easy install
Applications
- Can't install a new or additional video card? No problem, the USB2VGAPRO uses USB ports to add VGA connectivity to your PC or Mac
- Add multiple (up to five) monitors / projectors to your computer setup using one USB2VGAPRO device for each additional display
- View large or multiple spreadsheets across multiple displays
- Increase productivity by running multiple applications on different screens; check your email on one display while editing a document on the other
- Use the adapter to connect your PC to your television for showing family pictures and movies
- Connect multiple monitors to a single computer to create engaging multimedia presentations
- Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other
Product Numbers
| Ingram Micro Italy | V931061 |
| Ingram Micro Netherlands | 1611784 |
| Ingram Micro Spain | V931061 |
| Ingram Micro France | V931061 |
| Ingram Micro Sweden | V931061 |
| UPC Code | 065030838924 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Memory | 16MB |
| Chipset ID | DisplayLink – DL195 |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Maximum Analog Resolutions | 1920x1200 (32-bit Color) |
| Supported Resolutions | Standard(16/32 bit): 640x480, 800x600, 1280x1024, 1600x1200 Widescreen(16/32 bit): 1024x768, 1366x768, 1440X900, 1680x1050, 1920x1200 |
| Software | |
| OS Compatibility | Windows 2000/ XP / Vista(32/64bit / 7(32/64bit)(Aero 3D interface supported)/, and Intel Mac's running OS X (Tiger 10.4.11 and Leopard 10.5.6) |
| Physical Characteristics | |
| Color | Black |
| Product Length | 90 mm [3.5 in] |
| Product Width | 48 mm [1.9 in] |
| Product Height | 23.5 mm [0.9 in] |
| Product Weight | 73 g [2.6 oz] |
| Indicators | |
| LED Indicators | 1 - Blue - Power |
| Special Notes / Requirements | |
| System and Cable Requirements | 1.2Ghz or higher CPU 30MB of hard drive space 512MB RAM USB 2.0 port |
| Note | Power PC-based Macintosh computers, such as late-model iMacs, PowerBooks and PowerMacs, are not currently supported |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 kg [0.6 lb] |
| What's in the Box | |
| Included in Package | 1 - USB to VGA Adapter |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- DisplayLink_release_notes.txt
Version: 6.2.37544 - DisplayLink.zip
Manual(s):
- USB2VGAPRO.pdf
English - USB2VGAPRO-ES.pdf
Español - USB2VGAPRO-FR.pdf
Français
Data Sheet(s)
- USB2VGAPRO_Datasheet.pdf
English - USB2VGAPRO_Datasheet-ES.pdf
Español - USB2VGAPRO_Datasheet-FR.pdf
Français - USB2VGAPRO_Datasheet-IT.pdf
Italiano - USB2VGAPRO_Datasheet-NL.pdf
Nederlands