DVI and HDMI Video Test Pattern Signal Generator with Audio
HDMIPATTERNConverge A/V HDMI Test Pattern Generator
This DVI and HDMI video test pattern signal generator lets you quickly test DVI-D Digital and HDMI capable HDTV displays (video and audio) making it easier to diagnose and troubleshoot calibration issues.
The signal generator features eight built-in groups of video test patterns allowing you to determine color performance, linearity, audio and HDCP issues; the generator also provides Extended Display Identification Data (EDID) analysis information, making it easier to access the data structure detailing display capabilities.
Offering a cost-effective and time-saving way to test an HDMI display or DVI-D display (using an HDMI to DVI cable - not included), the video test pattern signal generator is an ideal solution for AV install experts/integrators looking to save time and solve problems with an HDTV display.
The StarTech.com Advantage
- Save time and money with the HDMI pattern generator by Converge A/V. Quickly test color, linear, HDCP, and audio configuration
Features
- Supports VGA and 720p resolutions for use with HDTV displays with DVI and HDMI ports
- Test color, linear, and HDCP functionality
- Auto detects if display is using DVI or HDMI signal
- Built-in with 35 video test patterns, one 48KHz audio sine wave test pattern, and an on screen menu
Applications
- Save time and money by quickly determining what may need to be corrected with an HDTV
- Ideal for A/V and IT installations. The HDMIPATTERN can also be used with DVI displays using an HDMI to DVI cable. This is the perfect product for an installer, integrator, or A/V enthusiast.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| General Specifications | 1 Tos-Link (Digital Audio) |
| 1 x HDMI | |
| 1.65Gbps (single link) | |
| 5V DC, 2.6 Amps | |
| 720p @ 50Hz | |
| 720p @ 60Hz | |
| DVI 1.0 (HDMI to DVI cable required) | |
| DVI and HDMI with auto detect | |
| HDCP 1.1 | |
| HDMI 1.2 | |
| VESA EDID v1.3 and EIA/CEA 861 version 3 | |
| VGA @ 60Hz | |
| Yes | |
| Yes, 1 KHz sine wave audio testing pattern at 48KHz | |
| Yes, 35 video testing patterns | |
| Physical Characteristics | |
| Color | Black |
| Packaging Information | |
| Shipping (Package) Weight | 4.5 kg [9.9 lb] |
| What's in the Box | |
| Included in Package | 1 - HDMI Test Pattern Generator |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- HDMIPATTERN.pdf
English
Data Sheet(s)
- HDMIPATTERN_Datasheet.pdf
English - HDMIPATTERN_Datasheet-ES.pdf
Español - HDMIPATTERN_Datasheet-FR.pdf
Français - HDMIPATTERN_Datasheet-IT.pdf
Italiano - HDMIPATTERN_Datasheet-NL.pdf
Nederlands