4 Port Component Video Switch with RS-232
VS421CPNTASwitch between four component video sources while only occupying a single set of ports on your television
The VS421CPNTA 4 Port Component Video Switch with RS-232 offers convenient switching between Component/HD video sources as well as the accompanying audio (S/PDIF (digital) or RCA (analog)).
The ideal choice for using multiple component (or composite) video sources with a single standard or high definition display, the video switch supports common HDTV display resolutions (480i, 576i, 480p, 576p, 720p, 1080i and 1080p). As an additional convenience, the Component switch can be controlled remotely using a serial connection, locally using the front panel push-buttons, or with the included IR Remote control.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Front panel push-buttons, an included IR remote, and an integrated RS-232 serial connection offer flexibility in selecting your video source
- Video switching functionality reduces the amount of inputs required on your television to run multiple devices
Features
- Supports HDTV resolution: 480i, 576i, 480p, 576p, 720p, 1080i, 1080p
- RS232 interface allowing to control from a distance
- High bandwidth (650 MHz at -3dB)
- Controlled through input button on the front panel or using the included infrared remote control
- Supports audio formats: S/PDIF (digital) and L/R (analog)
- Plug and play
Applications
- Ideal for home theater and presentations
- Perfect for adding a simple one-button conversion between HD or SD to your setup
- Any component systems like DVD players, and game consoles
Product Numbers
| Ingram Micro España | V931630 |
| Ingram Micro Netherlands | 1822453 |
| Ingram Micro Sweden | V931630 |
| Ingram Micro France | V931630 |
| UPC Code | 065030825276 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Audio | Yes |
| Connector(s) | |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Female |
| Connector A | 1 - Component Video (3 x RCA) Female |
| 1 - Digital Coax Audio (RCA) Female | |
| 2 - Stereo Audio (2 x RCA) Female | |
| Connector B | 4 - Component Video (3 x RCA) Female |
| 4 - Digital Coax Audio (RCA) Female | |
| 4 - Stereo Audio (2 x RCA) Female | |
| Performance | |
| Bandwidth | 650MHz (-3dB) |
| Physical Characteristics | |
| Color | Black |
| Packaging Information | |
| Shipping (Package) Weight | 5.9 kg [13 lb] |
| What's in the Box | |
| Included in Package | 1 - 4x1 Component Switcher with RS232 |
| 1 - 6ft (1.8m) Component Cable | |
| 1 - 6ft (1.8m) RCA Audio Cable | |
| 1 - Remote Control | |
| 1 - Universal Power Adapter (NA/UK/EU/AUS) | |
| 1 - Instruction Manual | |
Downloads
Manual(s):
- VS421CPNTA.pdf
English - VS421CPNTA-FR.pdf
Français
Data Sheet(s)
- VS421CPNTA_Datasheet.pdf
English - VS421CPNTA_Datasheet-DE.pdf
Deutsch - VS421CPNTA_Datasheet-ES.pdf
Español - VS421CPNTA_Datasheet-FR.pdf
Français - VS421CPNTA_Datasheet-IT.pdf
Italiano - VS421CPNTA_Datasheet-NL.pdf
Nederlands























