8 Port High Resolution VGA Video Splitter - 300 MHz
ST128PROEUSplit a high resolution VGA video signal to 8 monitors or projectors
The ST128PROEU 8-Port VGA Video Splitter (high resolution, 350 MHz) splits a VGA video source signal to 8 monitors or projectors simultaneously - a professional-grade solution that is perfect for presentations, classrooms, tradeshows, or in-store displays, where the highest quality video on several monitors is needed.
This High Resolution VGA Splitter supports monitors with up to 350MHz of video bandwidth and display resolutions up to 2048x1152 @80Hz; for added versatility, the VGA splitter features an integrated booster circuit that allows the video signal to be extended up to 210 feet (65 meters), enabling you to situate your displays in the most convenient location based on your application.
Backed by a StarTech.com 2-year warranty and free lifetime technical support. Male to Female VGA extension cable required (MXT101HQ)
The StarTech.com Advantage
- An integrated signal amplifier boosts your connection range to 210 feet (65 meters)
- High quality construction and high resolution support maintains signal strength for crisp, sharp imaging
- Multiple screens let you broadcast your message to large audiences with greater impact
Features
- Supports resolutions up to 2048x1152 @ 80Hz
- High video bandwidth (350 MHz)
- Daisy chainable for almost unlimited expansion
- Maximum VGA cable length of 210ft (65m)
- Uses standard monitor extension cables (See Accessories)
- DDC compatible
Applications
- Create engaging multimedia presentations for demonstration in lecture halls and classrooms
- Display travel schedules and alerts in airports, bus terminals and train stations etc.
- Create eye-catching displays in trade-shows and auditoriums
- Use for in-store product merchandising in retail environments to give your advertisements greater visibility
- Get your message across multiple displays for trade-shows or information booths/kiosks
- A quick and easy solution for splitting a video signal in an auditorium or house of worship
Product Numbers
| Ingram Micro Italy | V931563 |
| Ingram Micro Netherlands | 1721959 |
| Ingram Micro Spain | V931563 |
| Ingram Micro France | V931563 |
| Ingram Micro Sweden | V931563 |
| UPC Code | 065030843874 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 8 |
| Regulatory Approvals | FCC Part 15 Class A, CE Mark |
| Industry Standards | EDID |
| Daisy-Chain | Yes |
| Connector(s) | |
| Connector Type(s) | 1 - VGA (15 pin; High Density D-Sub) Male |
| 8 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Maximum Cable Length | 65 m [213.2 ft] |
| Maximum Analog Resolutions | 2048x1152 @ 80 Hz |
| Bandwidth | (-3db): 300MHz |
| General Specifications | Male to Female VGA extension cable required (MXT101HQ) |
| Physical Characteristics | |
| Color | Black |
| Product Length | 196 mm [7.7 in] |
| Product Width | 75 mm [3 in] |
| Product Height | 40 mm [1.6 in] |
| Product Weight | 560 g [19.8 oz] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.4A |
| Output Voltage | 5 DC |
| Output Current | 2A |
| Plug Type | N |
| Environmental | |
| Operating Temperature | 5°C to 40°C (41°F to 104°F) |
| Humidity | 0~80% RH non-condensing |
| Packaging Information | |
| Shipping (Package) Weight | 0.9 kg [1.9 lb] |
| What's in the Box | |
| Included in Package | 1 - 8 Port High Res. Video Splitter |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- ST128PROEU.pdf
English
Data Sheet(s)
- ST128PROEU_Datasheet.pdf
English - ST128PROEU_Datasheet-ES.pdf
Español - ST128PROEU_Datasheet-FR.pdf
Français - ST128PROEU_Datasheet-IT.pdf
Italiano - ST128PROEU_Datasheet-NL.pdf
Nederlands


















