CHECKOUT Your Cart: Empty

4 Port VGA Video Splitter - Wall Mountable

ST124WEU

Split a VGA signal to 4 VGA monitors or projectors

65,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 35

The ST124WEU 4 Port wall-mountable VGA Video Splitter offers outstanding quality and distance, allowing you to deliver high resolution VGA video from a single video source to up to four monitors simultaneously.

Supporting a maximum VGA video bandwidth of up to 250MHz and resolutions up to 1600 x 1200, the device is sure to deliver on image quality. The wall-mountable multi-display VGA video splitter is very simple to install, allowing you to locate screens up to 65m (210ft) away from the VGA video source.

The video splitter provides versatile installation options, with top-side connection ports the unit can lay flat on or under your workspace , or you have the option to mount the splitter on a wall making it easy to position the VGA splitter as needed. A scalable video splitting solution, the device also allows you to cascade the signal using two additional splitters for broadcast from a single VGA source to up to 64 VGA monitors.

Typical applications of this product would include digital signage, retail and tradeshow environments, educational and government facilities, or corporate displays where high quality multi-monitor VGA video is required.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Compact design with convenient topside connection lets the unit lay flat or be mounted on the wall
  • Integrated signal amplifier boosts your connection range to 210 feet (65 meters)
  • Multiple screens let you communicate your message more effectively to large audiences with greater impact
Features
  • Compact design with convenient topside connection
  • Lays flat or mounts on the wall
  • Supports resolutions up to 1600 x 1200
  • Supports cable distances up to 65m / 210ft
  • 250MHz video bandwidth
  • Supports Cascading up to 3 levels
Applications
  • Use for in-store product merchandising in retail environments to give your advertisements greater visibility
  • Display travel schedules and alerts in airports, bus terminals and train stations
  • Create engaging multimedia presentations for demonstration in lecture halls and classrooms
  • Get your message across multiple displays for trade-shows or information booths/kiosks
  • Quick and easy solution to split a video signal in an auditorium or house of worship
Product Numbers
Ingram Micro Italy V931125
Ingram Micro Netherlands 1614759
Ingram Micro Spain V931125
DELL España Harmony A4070636
DELL Netherlands Harmony A4070609
Ingram Micro France V931125
Ingram Micro Sweden V931125
UPC Code 065030840545
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Ports 4
Audio No
Connector(s)
Connector A 1 - VGA (15 pin; High Density D-Sub) Male
Connector B 4 - VGA (15 pin; High Density D-Sub) Female
Performance
Maximum Cable Length 65 m [213.2 ft]
Maximum Analog Resolutions 1600x1200
Bandwidth 250 MHz
Physical Characteristics
Color Silver
Enclosure Type Plastic
Product Length 105 mm [4.1 in]
Product Width 82 mm [3.2 in]
Product Height 28 mm [1.1 in]
Product Weight 129 g [4.6 oz]
Power
Power Adapter Included Yes
Input Voltage 230 AC
Output Voltage 9 DC
Output Current 0.3A
Center Tip Polarity Positive
Environmental
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Packaging Information
Shipping (Package) Weight 500
What's in the Box
Included in Package 1 - 4 Port VGA Splitter
1 - Power Adapter
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

2 Port VGA Video Splitter - 250 MHz
ST122LEU 2 Port VGA Video Splitter - 250 MHz Split a VGA signal to 2 VGA monitors or projectors
40,99 €
In Stock 133
2 Port Wall Mount VGA Video Splitter
ST122WEU 2 Port Wall Mount VGA Video Splitter Split a VGA signal to 2 VGA monitors or projectors
38,99 €
In Stock 69
4 Port VGA Video Splitter - 250 MHz
ST124LEU 4 Port VGA Video Splitter - 250 MHz Split a VGA signal to 4 VGA monitors or projectors
50,99 €
In Stock 28
4 Port High Resolution 350 MHz Video Splitter
ST124PROEU 4 Port High Resolution 350 MHz Video Splitter Split a single high resolution VGA video signal to 4 monitors or projectors
64,99 €
In Stock 32
8 Port VGA Video Splitter - 250 MHz
ST128LEU 8 Port VGA Video Splitter - 250 MHz Split a VGA signal to 8 VGA monitors or projectors
63,99 €
In Stock 7

Accessories

15 ft Coax VGA Monitor Extension Cable - HD15 M/F
MXT105HQ 15 ft Coax VGA Monitor Extension Cable - HD15 M/F Extend your VGA monitor connection without losing video signal quality
19,99 €
In Stock 22

Downloads

Manual(s):
Data Sheet(s)