4 Port VGA Video Splitter - 250 MHz
ST124LEUSplit a VGA signal to 4 VGA monitors or projectors
The ST124LEU 4 Port VGA Video Splitter allows a single VGA source to display VGA video onto four monitors simultaneously. Perfect for classrooms, tradeshows, or in-store displays where high quality video on several monitors is needed. The simple plug and play operation makes setup quick and easy so you can be up and running in minutes.
The ST124LEU supports up to 250 MHz of video bandwidth, providing brilliant resolutions up to 1920x1440. A built-in booster circuit lets you situate your displays up to 210 ft away from your source.
Backed by a StarTech.com 2-year warranty and free lifetime technical support. Male to Female VGA extension cable required (MXT101HQ)
The StarTech.com Advantage
- Integrated signal amplifier boosts your connection range to 210 feet (65 meters)
- High quality construction and high resolution support maintains signal strength for crisp, sharp imaging
- Multiple screens let you communicate your message more effectively to large audiences with greater impact
Features
- Supports resolutions up to 1920x1440
- Supports cable distances up to 210ft
- 250MHz video bandwidth
- Supports Cascading up to 3 levels
- Compatible with VGA, SVGA and Multisync monitors
Applications
- Use for in-store product merchandising in retail environments to give your advertisements greater visibility
- Display travel schedules and alerts in airports, bus terminals and train stations
- Create engaging multimedia presentations for demonstration in lecture halls and classrooms
- Get your message across multiple displays for trade-shows or information booths/kiosks
- Quick and easy solution to split a video signal in an auditorium or house of worship
Product Numbers
| Ingram Micro Italy | V931124 |
| Ingram Micro Netherlands | 1614704 |
| Ingram Micro Spain | V931124 |
| DELL España Harmony | A4070635 |
| DELL Netherlands Harmony | A4070608 |
| Ingram Micro France | V931124 |
| Ingram Micro Sweden | V931124 |
| UPC Code | 065030820134 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector B | 4 - VGA (15 pin; High Density D-Sub) Female |
| Performance | |
| Maximum Cable Length | 65 m [213.2 ft] |
| Maximum Analog Resolutions | 1920x1440 |
| Bandwidth | 250 MHz |
| General Specifications | Male to Female VGA extension cable required (MXT101HQ) |
| Physical Characteristics | |
| Color | Black |
| Product Length | 65 mm [2.6 in] |
| Product Width | 131.1 mm [5.2 in] |
| Product Height | 25.9 mm [1 in] |
| Product Weight | 221 g [7.8 oz] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 9 DC |
| Output Current | 0.5A |
| Packaging Information | |
| Shipping (Package) Weight | 1 kg [2.1 lb] |
| What's in the Box | |
| Included in Package | 1 - 4 Port VGA Splitter |
| 1 - Power Adapter | |
| 1 - User Manual | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- ST124LEU.pdf
English - ST124LEU-ES.pdf
Español - ST124LEU-FR.pdf
Français
Data Sheet(s)
- ST124LEU_Datasheet.pdf
English - ST124LEU_Datasheet-ES.pdf
Español - ST124LEU_Datasheet-FR.pdf
Français - ST124LEU_Datasheet-IT.pdf
Italiano - ST124LEU_Datasheet-NL.pdf
Nederlands





















