4 Port HDMI® Audio / Video Splitter
ST124HDMIThis 4-Port HDMI® video splitter lets you share a single HDMI OUT port with up to four HDMI-capable displays/receivers, with no loss of image quality.
Supporting true HD video resolutions up to 1080p, the HDMI splitter also acts as an HDMI video distribution amplifier/signal amplifier, allowing you to locate your HDMI-capable displays up to 50ft (15m) away from the HDMI source.
A perfect addition to virtually any application requiring the high quality video delivered by HDMI devices, the HDMI video splitter is easy to install and provides flawless, distortion-free digital video.
The 4-port HDMI video splitter offers dependable operation and is backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Converge A/V by StarTech.com offers a full line of Professional A/V products backed by a 2-year warranty and free lifetime technical support
- Distribute HDMI® signals without the worry of degradation or loss of digital signals
- Easily distribute digital audio and video through one HDMI cable
Features
- Built-in EDID simulator and HDCP keyset allows each output to work independently when connecting to a HDMI display.
- Splits a HDMI® source up to 4 outputs without signal loss.
- Supports a wide range of PC and HDTV resolutions-from VGA to UXGA and 480p to 1080p.
- Can be cascaded up to 3 layers
- HDCP 1.1 Compliant
Applications
- Connect HDMI® enabled projectors, monitors, plasma screens, commercial billboards, and wall display systems
- Ideal for classroom, corporate, healthcare, professional A/V, control centres, conference halls, and retail environments.
Product Numbers
| Ingram Micro Netherlands | 1592857 |
| UPC Code | 065030822237 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Audio | Yes |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Female |
| Connector B | 4 - HDMI (19 pin) Female |
| Performance | |
| Supported Resolutions | HDTV Resolution 480i to 1080p
PC Resolution VGA to UXGA |
| Wide Screen Supported | Yes |
| Bandwidth | 1.65Gbps (single link) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | Universal 115 ~ 230 AC |
| Output Voltage | 5 DC |
| Output Current | 2.6A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Humidity | 30~80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 kg [1.7 lb] |
| What's in the Box | |
| Included in Package | 1 - HDMI Distribution Amplifier |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ST12xHDMI.pdf
English
Data Sheet(s)
- ST124HDMI_Datasheet.pdf
English - ST124HDMI_Datasheet-ES.pdf
Español - ST124HDMI_Datasheet-FR.pdf
Français - ST124HDMI_Datasheet-IT.pdf
Italiano - ST124HDMI_Datasheet-NL.pdf
Nederlands










