VGA to Cat 5 Monitor Extender Kit (250ft/80m) - VGA Cat5 Extender
ST121UTPEPExtend a VGA signal to a remote display using Cat5 cabling
The ST121UTPEP VGA Video Extender over Cat5 - Point to Point lets you connect a remote VGA display/projector up to 80m (250ft) away from the VGA signal source. The ST121UTPEP is a bundled kit that includes both a local and a remote unit providing a complete end to end solution for a single source/display connection, transmitting the source VGA signal over a standard Ethernet cable (Cat5e or better UTP cable, terminated with RJ45 connectors).
Offering convenient and cost-effective VGA distribution, the ST121UTPEP only requires one power adapter which can be installed at either the local or remote end of the connection, depending on what is most convenient for your application.
To ensure a tidy installation, the ST121UTPEP includes a mounting bracket for the receiver to help eliminate unnecessary cable tangles.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- The ST121UTPEP only requires one power adapter, installed at either the local or remote unit, wherever is most convenient for the application.
- Extends the connection distance of VGA displays by up to 250 feet (80 meters) offering flexibility in the placement of your equipment
- Included mounting bracket provides versatile mounting options such as a wall, desk or cabinet, for a clean and manageable installation
Features
- Extends video signal by up to 250 ft. (80m)
- Supports 1920x1200 or 1600x1200 resolutions at 150 ft. (50m)
- Supports 1280x1024 or 1024x768 resolutions at 250 ft. (80m)
- Mounting bracket included
- Single power adapter can be connected at local or remote end of the extension
- Uses standard Cat 5 or better cabling
- Kit consists of 1 Base unit and 1 Remote unit
- Pure hardware design - no software or drivers required
Applications
- Place the display in a convenient viewing area, while the system equipment is placed elsewhere in a clean and secure environment
- Ideal for digital signage applications in financial, educational, and business sectors
- Extend your display across harsh environment industrial sites
- Perfect for video conferencing solutions in boardrooms and office settings
- Optimize placement of your demo stations at tradeshows and in auditoriums
Product Numbers
| Dell France Harmony | A4706651 |
| Ingram Micro Italy | V930873 |
| Ingram Micro Netherlands | 1603626 |
| Ingram Micro Spain | V930873 |
| DELL Netherlands Harmony | A4070514 |
| Ingram Micro France | V930873 |
| Ingram Micro Sweden | V930873 |
| UPC Code | 065030835398 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | Cat 5 UTP |
| Audio | No |
| Daisy-Chain | No |
| Connector(s) | |
| Local Unit Connectors | 1 - RJ-45 Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Remote Unit Connectors | 1 - RJ-45 Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Max Distance | 80 m / 260 ft |
| Supported Resolutions | 1920x1200 @ 50m(164ft) 1280x1024 @ 80m(260ft) |
| Note | Resolution may vary at distances depending on cable quality. Cat 5e UTP cables are recommended. |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 100 mm [3.9 in] |
| Product Width | 138 mm [5.4 in] |
| Product Height | 25 mm [1 in] |
| Product Weight | 36 g [1.3 oz] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 12 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 kg [2.7 lb] |
| What's in the Box | |
| Included in Package | 1 - VGA over Cat5 Transmitter |
| 1 - VGA over Cat5 Receiver | |
| 1 - Installation Bracket (w/ screws) | |
| 1 - VGA Cable | |
| 1 - Universal Power Adapter (NA/UK/EU/AUS) | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ST121UTPEP.pdf
English - ST121UTPEP-ES.pdf
Español - ST121UTPEP-FR.pdf
Français
Data Sheet(s)
- ST121UTPEP_Datasheet.pdf
English - ST121UTPEP_Datasheet-ES.pdf
Español - ST121UTPEP_Datasheet-FR.pdf
Français - ST121UTPEP_Datasheet-IT.pdf
Italiano - ST121UTPEP_Datasheet-NL.pdf
Nederlands