CHECKOUT Your Cart: Empty
Audio-Video / Video Extenders / VGA / ST121EXTEU

VGA over Cat 5 UTP Video Extender Repeater

ST121EXTEU

Add 1 or 2 displays to your VGA over Cat5 extension

113,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 47

The ST121EXTEU VGA over Cat 5 UTP Video Extender Repeater allows you to further extend your VGA signal over Cat5 or better cabling. This device is specially designed for use with the StarTech.com ST121 VGA Video over Cat 5 extender series, which is comprised of a transmitter unit (ST1214TEU or ST121UTPEU) and an ST121REU receiver unit.

The ST121EXTEU VGA extender repeater adds to the overall extension distance capability, for a total of 300 meters (1000 feet) between the transmitter and receiver unit and also features a VGA output allowing you to connect an additional display at the mid-point of your setup.

For even more versatility, up to three ST121EXTEU repeater units can be used between the transmitter and receiver units, allowing monitors to be connected at each repeater station while further extending the overall connection distance by 150 meters (492 feet) per repeater used.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Cat5 extension design allows you to make use of existing Cat 5 or better wiring infrastructure
  • Extends the connection distance of VGA displays by up to 500 feet (150 meters) offering flexibility in the placement of your equipment
Features
  • Acts as repeater to add 820 feet to total extension distances provided by ST121UTPEU and ST1214TEU
  • Extends video cables by up to 500 ft. (150m)
  • Provides additional display/drop points for existing Cat5 signal extensions
  • Pure hardware design, no software or drivers required
  • Supports VGA, SVGA, and Multisync monitors
  • Provides crystal clear picture quality
Applications
  • Place the display in a convenient viewing area, while the system equipment is placed elsewhere in a clean and secure environment
  • Ideal for digital signage applications in financial, educational, and business sectors
  • Extend your display across harsh environment industrial sites
  • Perfect for video conferencing solutions in boardrooms and office settings
  • Optimize placement of your demo stations at tradeshows and in auditoriums
Product Numbers
Ingram Micro Italy V931118
Ingram Micro Netherlands 1614423
Ingram Micro Spain V931118
DELL España Harmony A4070629
DELL Netherlands Harmony A4070602
Ingram Micro France V931118
Ingram Micro Sweden V931118
UPC Code 065030840552
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Ports 1
Cabling Cat 5 UTP
Connector(s)
Remote Unit Connectors 2 - RJ-45 Female
2 - VGA (15 pin; High Density D-Sub) Female
Performance
Maximum Cable Length 152.4 m [500 ft]
Max Distance 150 m / 500 ft
Maximum Analog Resolutions 1024 x 768 @ 500 feet (150m)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Length 103 mm [4.1 in]
Product Width 64 mm [2.5 in]
Product Height 20.6 mm [0.8 in]
Product Weight 204 g [7.2 oz]
Power
Power Adapter Included Yes
Input Voltage 230 AC
Output Voltage 9 DC
Output Current 0.6A
Center Tip Polarity Positive
Plug Type M
Packaging Information
Shipping (Package) Weight 629.991151
What's in the Box
Included in Package 1 - REMOTE UNIT VGA EXTENDER
1 - 9V AC 500ma ADAPTERS
1 - INSTRUCTION MANUAL
Certifications, Reports and Compatibility

Related Products

Composite Video Extender over Cat 5 with Audio
COMPUTPEXTA Composite Video Extender over Cat 5 with Audio Extend a Composite video signal with supporting audio up to 200 meters (650 feet) using Cat 5 cabling
77,99 €
In Stock 42
VGA Video Extender over Cat5 (ST121 Series)
ST121UTPEU VGA Video Extender over Cat5 (ST121 Series) Extend a VGA signal to a remote display using Cat5 cabling
123,99 €
In Stock 27
S-Video Extender over Cat 5
SVIDUTPEXT S-Video Extender over Cat 5 Extend an S-Video signal by up to 200 meters (650 feet) using Cat 5 cabling
66,99 €
In Stock 25
S-Video Video Extender over Cat 5 with Audio
SVIDUTPEXTA S-Video Video Extender over Cat 5 with Audio Extend an S-Video signal with supporting audio up to 200 meters (650 feet) using Cat 5 cabling
96,99 €
In Stock 22

Accessories

Coax HD15 VGA Cable - M/M
MXT101MMHQ 6 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
9,99 €
In Stock 951
15 ft Coax VGA Monitor Extension Cable - HD15 M/F
MXT105HQ 15 ft Coax VGA Monitor Extension Cable - HD15 M/F Extend your VGA monitor connection without losing video signal quality
19,99 €
In Stock 22
Mounting Bracket for ST121 Series VGA Video Extenders
ST121MOUNT Mounting Bracket for ST121 Series VGA Video Extenders Mount an ST121 series video extender to a wall, desk or other flat surface
8,99 €
In Stock 35
4 Port VGA Video Extender over Cat 5
ST1214TEU 4 Port VGA Video Extender over Cat 5 Extend and distribute a VGA signal to up to 4 displays using Cat5 cabling
155,24 €
In Stock 1
VGA over Cat5 Video Extender Receiver
ST121REU VGA over Cat5 Video Extender Receiver Extend and distribute a VGA signal to up to 4 displays over Cat5 cable
78,99 €
In Stock 88