DVI Video Extender over Cat 5 UTP
ST121UTPDVEUExtend a single DVI video signal up to 150ft over Cat5 cabling
The ST121UTPDVIEU DVI over Cat5 Video Extender lets you extend a DVI Digital (DVI-D) video signal over Category 5 (or better) UTP cable, at distances of up to 150-feet (45-meters) from the video source to the intended display, without sacrificing video quality.
This cost-effective DVI video extender is easy to use and offers a compact form factor, that helps to save valuable work space.
With support for resolutions of up to 1600x1200, this DVI extender can be easily integrated using existing Ethernet infrastructure wiring, and offers a completely hardware-based solution with no software or drivers required - perfect for any small scale point-to-point digital signage application that requires high quality DVI video.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Extending DVI-D video signals over Cat 5 cable (or better) enables you to make use of existing Ethernet infrastructure without the expense of costly proprietary cabling systems
- Pure hardware design simplifies installation and set up, with no software or drivers required
- Uses standard Category 5 UTP cable for economical and reliable data transmission
Features
- Consists of 1 local unit, and 1 remote unit for an all-in-one solution
- Extends a DVI video signal over standard Category 5 UTP cable
- Supports resolutions up to 1600x1200 @ 60Hz
- Supports DVI-D interface
Applications
- Place a display in a convenient viewing area, while the system equipment is placed elsewhere in a clean and secure environment
- Ideal for digital signage applications in financial, educational, business and retail/POS sectors
Product Numbers
| Ingram Micro Italy | V931560 |
| Ingram Micro Netherlands | 1721956 |
| Ingram Micro Spain | V931560 |
| Ingram Micro France | V931560 |
| Ingram Micro Sweden | V931560 |
| UPC Code | 065030844017 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | Cat 5 UTP or better |
| Audio | No |
| Daisy-Chain | No |
| Connector(s) | |
| Local Unit Connectors | 1 - DVI-I (29 pin) Female |
| 1 - RJ-45 Female | |
| Remote Unit Connectors | 1 - DVI-I (29 pin) Female |
| 1 - RJ-45 Female | |
| Performance | |
| Max Distance | 45 m / 150 ft |
| Maximum Digital Resolutions | 1600x1200 @ 60Hz |
| Note | DVI-A (Analog) signal not supported |
| Physical Characteristics | |
| Color | Black |
| Product Length | 67 mm [2.6 in] |
| Product Width | 52 mm [2 in] |
| Product Height | 38 mm [1.5 in] |
| Product Weight | 138 g [4.9 oz] |
| Power | |
| Power Adapter Included | Two |
| Input Voltage | 115 AC |
| Input Current | 0.2A |
| Output Voltage | 5 DC |
| Output Current | 1A |
| Center Tip Polarity | Positive |
| Plug Type | H |
| Packaging Information | |
| Shipping (Package) Weight | 660 |
| What's in the Box | |
| Included in Package | 1 - DVI Local Unit Extender |
| 1 - DVI Remote Unit Extender | |
| 2 - Power Adapters | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ST121UTPDVEU.pdf
English
Data Sheet(s)
- ST121UTPDVEU_Datasheet.pdf
English - ST121UTPDVEU_Datasheet-ES.pdf
Español - ST121UTPDVEU_Datasheet-FR.pdf
Français - ST121UTPDVEU_Datasheet-IT.pdf
Italiano - ST121UTPDVEU_Datasheet-NL.pdf
Nederlands


















