CHECKOUT Your Cart: Empty

Mini DisplayPort to DVI Video Adapter Converter

MDP2DVI

Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®

23,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 585

The StarTech.com MDP2DVI Mini DisplayPort DVI Adapter Cable offers a cost-effective DVI/Mini DisplayPort link, letting you connect a DVI computer monitor to a device with a Mini DisplayPort output while saving the expense of upgrading the monitor for compatibility.

MDP2DVI is a passive adapter that requires a DP++ port (DisplayPort++), meaning that DVI and HDMI signals can also be passed through the port.

Compatible with Intel® Thunderbolt™, when connected directly to a supporting DisplayPort over Thunderbolt™ I/O port.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Simple to use, small form factor converter makes Mini DisplayPort backwards compatible with your existing DVI display or projector
  • No installation software or drivers required providing a simple plug and play solution
Features
  • Easy to use cable, no software required.
  • Supports resolutions up to 1920x1200 and HDTV resolutions up to 1080p.
  • Compatible with Intel® Thunderbolt™
Applications
  • Ideal for digital entertainment centers, home offices, business conference rooms and trade show displays
  • Keep your existing DVI monitor to be used with your new Mini DisplayPort device
  • Ideal for using your DVI monitor as a secondary display
Product Numbers
Ingram Micro Italy V930944
Ingram Micro Netherlands 1606566
Ingram Micro Spain V930944
DELL Netherlands Harmony A4070496
Ingram Micro France V930944
Ingram Micro Sweden V930944
UPC Code 065030836890
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - DVI-I (29 pin) Female
Performance
Maximum Digital Resolutions 1920x1200 / 1080p
Physical Characteristics
Product Length 102 mm [4 in]
Product Weight 40 g [1.4 oz]
Special Notes / Requirements
System and Cable Requirements DP++ (DisplayPort++) port required from video card or video source for DVI and HDMI signal pass-through
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - Mini-DisplayPort to DVI Converter
Certifications, Reports and Compatibility

Related Products

DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10 10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M Connect your DVI monitor to a DisplayPort equipped computer using a single cable
51,99 €
In Stock 1448
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM6 6 ft DisplayPort to DVI Video Converter Cable - M/M Connect your DVI monitor to a DisplayPort equipped computer using a single cable
41,99 €
In Stock 446
DisplayPort to DVI Video Adapter Converter
DP2DVI2 DisplayPort to DVI Video Adapter Converter Connect your DVI monitor to a DisplayPort equipped computer
DisplayPort to VGA Video Adapter Converter
DP2VGA2 DisplayPort to VGA Video Adapter Converter Connect a VGA monitor to a DisplayPort-equipped PC
37,99 €
In Stock 222
DisplayPort® to HDMI® Video Adapter Converter
DP2HDMI DisplayPort® to HDMI® Video Adapter Converter Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer
31,99 €
In Stock 97

Accessories

DVI-D Dual Link Cable - M/M
DVIDDMM10 10 ft DVI-D Dual Link Cable - M/M Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
DVI-D Dual Link Cable - M/M
DVIDDMM6 6 ft DVI-D Dual Link Cable M/M Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
13,99 €
In Stock 541