Mini DisplayPort to DVI Active Adapter
MDP2DVISConnect a DVI monitor to a single-mode DisplayPort output from your computer
The MDP2DVIS Mini DisplayPort to DVI Active Adapter (single-link) lets you connect your Mini-DisplayPort video source to a DVI-D display, including televisions and Apple Cinema Display HD, eliminating the expense of having to upgrade to a DisplayPort capable monitor.
Unlike passive video adapters, this Mini DisplayPort to DVI adapter offers an active conversion for use with any Mini DisplayPort output - ideal for graphics cards that are not capable of outputting multi-mode DP++ signals (e.g. ATI Eyefinity).
Supporting resolutions up to 1920x1200, this compact device provides a simple solution for adapting PC or Mac® Mini-DisplayPort output for DVI monitors, televisions or projectors.
The Mini DP to DVI adapter is compatible with Intel® Thunderbolt™, when connected directly to a supporting DisplayPort over Thunderbolt™ I/O port.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- This Mini DisplayPort to DVI adapter offers active signal conversion, which helps overcome the limitation of some Mini DisplayPort video cards not being able to output a DP++ (multimode) signal
- Simple to use, small form-factor converter makes Mini-DisplayPort backwards compatible with your DVI-D single link display
Features
- Supports display resolutions up to 1920x1200
- Works with video cards that aren't capable of outputting DP++ (multi-mode) signals
- Compliant with DisplayPort 1.1a specifications
- Supports HDCP 1.3
- Compatible with Intel® Thunderbolt™
Applications
- Ideal for digital entertainment centers, home offices, business conference rooms and trade show displays
- Keep your existing DVI monitor to be used with your new Mini DisplayPort device
- Perfect for larger format screens that use high DVI resolutions
- Adapt from graphics cards that are not capable of outputting DP++ signals
- Ideal for using your DVI monitor as a secondary display
Product Numbers
| Ingram Micro Belgium | 1619911 |
| Ingram Micro España | V931319 |
| Ingram Micro Italy | V931319 |
| Ingram Micro Netherlands | 1619911 |
| Ingram Micro France | V931319 |
| Ingram Micro Sweden | V931319 |
| UPC Code | 065030842334 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Converter Type | Active |
| Audio | No |
| Fire Rating | LSZH Rated (Low Smoke Zero Halogen) |
| Industry Standards | HDCP 1.3 DisplayPort 1.1 DDWG 1.0 |
| Output Signal | DVI-D (DVI Digital) |
| Connector(s) | |
| Connector A | 1 - Mini-DisplayPort (20 pin) Male |
| Connector B | 1 - DVI-D (25 pin) Female |
| Performance | |
| Maximum Digital Resolutions | 1920x1200 |
| Wide Screen Supported | Yes |
| Physical Characteristics | |
| Color | Black |
| Product Length | 200 mm [7.9 in] |
| Product Width | 44 mm [1.7 in] |
| Product Height | 20 mm [0.8 in] |
| Product Weight | 70 g [2.5 oz] |
| Environmental | |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Storage Temperature | 0°C to 70°C (32°F to 158°F) |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - Mini-DisplayPort to DVI Adapter |
Related Products
Accessories
Downloads
Manual(s):
- xDP2DVIS.pdf
English - xDP2DVIS-FR.pdf
Français - xDP2DVIS-ES.pdf
Español - DP2DVIS_MDP2DVIS-DE.pdf
Deutsch
Data Sheet(s)
- MDP2DVIS_Datasheet.pdf
English - MDP2DVIS_Datasheet-DE.pdf
Deutsch - MDP2DVIS_Datasheet-ES.pdf
Español - MDP2DVIS_Datasheet-FR.pdf
Français - MDP2DVIS_Datasheet-IT.pdf
Italiano - MDP2DVIS_Datasheet-NL.pdf
Nederlands