DisplayPort to VGA Video Adapter Converter
DP2VGAConnect your VGA monitor to a DisplayPort equipped computer
The StarTech.com DP2VGA DisplayPort to VGA adapter lets you connect a VGA computer monitor to a DisplayPort video card or other DisplayPort source, eliminating the expense of upgrading the monitor for compatibility.
The DP to VGA adapter uses an integrated chip to provide an active digital to analog conversion.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Simple to use, small form factor converter makes DisplayPort backwards compatible with your VGA display
Features
- Supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
- Easy to use adapter, no software required
Applications
- Keep your existing VGA monitor to be used with your new DisplayPort PC
- Ideal for using your VGA monitor as a secondary display
Product Numbers
| Dell France Harmony | A4706655 |
| Ingram Micro Italy | V930838 |
| Ingram Micro Netherlands | 1602069 |
| Ingram Micro Spain | V930838 |
| DELL Netherlands Harmony | A4070509 |
| Ingram Micro France | V930838 |
| Ingram Micro Sweden | V930838 |
| UPC Code | 065030834551 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector A | 1 - DisplayPort (20 pin; Latching) Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
| Performance | |
| Maximum Analog Resolutions | 1920x1200 |
| Wide Screen Supported | Yes |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Cable Length | 77 mm [3 in] |
| Product Length | 203.2 mm [8 in] |
| Product Weight | 0.1 kg [0.2 lb] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - DisplayPort to VGA Adapter |
Related Products
Accessories
Downloads
Data Sheet(s)
- DP2VGA_Datasheet.pdf
English - DP2VGA_Datasheet-ES.pdf
Español - DP2VGA_Datasheet-FR.pdf
Français - DP2VGA_Datasheet-IT.pdf
Italiano - DP2VGA_Datasheet-NL.pdf
Nederlands






















