DisplayPort® to HDMI® Video Adapter Converter
DP2HDMIConnect your HDMI® monitor or HDTV to a DisplayPort® equipped computer
The StarTech.com DisplayPort® to HDMI® adapter lets you connect an HDMI-enabled video display to a DisplayPort video source (e.g.DisplayPort video cards, etc.), eliminating the expense of having to upgrade your display for DisplayPort compatibility.
This adapter supports display resolutions of up to 1920x1200 allowing you to take full advantage of HDMI video capability.
DP2HDMI is a passive adapter cable that requires a DP++ port (DisplayPort++), meaning that DVI and HDMI signals can also be passed through the port.
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.The StarTech.com Advantage
- Simple to use, small form factor converter makes DisplayPort® backwards compatible with your existing HDMI® display or projector
- No installation software or drivers required providing a simple plug and play solution
Features
- Supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
- Latching DisplayPort® connector ensures a solid connection
- Easy to use cable, no software required
Applications
- Ideal for digital entertainment centers, home offices, business conference rooms and trade show displays
- Keep your existing HDMI-enabled monitor to be used with your new DisplayPort device
- Ideal for using your HDMI monitor as a secondary display
Product Numbers
| Dell France Harmony | A4706613 |
| Ingram Micro Italy | V930728 |
| Ingram Micro Netherlands | 1598502 |
| Ingram Micro Spain | V930728 |
| DELL Netherlands Harmony | A4070590 |
| Ingram Micro France | V930728 |
| Ingram Micro Sweden | V930728 |
| UPC Code | 065030830799 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DisplayPort (20 pin; Latching) Male |
| Connector B | 1 - HDMI (19 pin) Female |
| Performance | |
| Maximum Digital Resolutions | 1920x1200 / 1080p |
| Physical Characteristics | |
| Cable Length | 127 mm [5 in] |
| Product Length | 240 mm [9.4 in] |
| Product Weight | 60 g [2.1 oz] |
| Special Notes / Requirements | |
| System and Cable Requirements | DP++ port (DisplayPort ++) required on video card or video source (DVI and HDMI pass-through must be supported) |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - DisplayPort® to HDMI® Adapter |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- DP2HDMI_Datasheet.pdf
English - DP2HDMI_Datasheet-ES.pdf
Español - DP2HDMI_Datasheet-FR.pdf
Français - DP2HDMI_Datasheet-IT.pdf
Italiano - DP2HDMI_Datasheet-NL.pdf
Nederlands






















