close X

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

DisplayPort® to HDMI® Video Adapter Converter - M/F

DP2HDMIADAP

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

21,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 500
Prices may be lower from Resellers: View all Resellers View all Distributors

The DP2HDMIADAP DisplayPort® to HDMI® Adapter provides a DisplayPort male and HDMI female connector, allowing you to keep your existing (HDMI) display while using a DisplayPort video card/source.

Supporting display resolutions of up to 1920x1200 (computer)/1080p (HDTV), this cost-effective solution maintains the incredible graphical performance offered by DisplayPort, while eliminating the cost of having to upgrade your HDMI-capable display to a display with built-in DisplayPort support.

DP2HDMIADAP is a passive adapter cable that requires a DP++ port (DisplayPort++), meaning that DVI and HDMI signals can also be passed through the port.

This adapter allows for audio pass-through if supported by the video source. Please review the video source manual to confirm support.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Simple, small form factor converter makes a DisplayPort® video card backward compatible with your HDMI® display
  • Easy to use, no software or drivers required
Features
  • Supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
  • Easy to use adapter, no software required
Applications
  • The DisplayPort® to HDMI® adapter allows for an easy and hassle free connection to any HDMI-enabled display
Product Numbers
Dell France Harmony A4706616
Ingram Micro Belgium 1600225
Ingram Micro España V930785
Ingram Micro Italy V930785
Ingram Micro Netherlands 1600225
DELL Netherlands Harmony A4070587
Ingram Micro France V930785
Ingram Micro Sweden V930785
UPC Code 065030832427
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Converter Type Passive
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - HDMI (19 pin) Female
Performance
Audio Specifications 5.1 Surround Sound
Maximum Digital Resolutions 1920x1200 / 1080p
Physical Characteristics
Color Black
Product Length 55 mm [2.2 in]
Product Width 18 mm [0.7 in]
Product Height 9 mm [0.4 in]
Product Weight 40 g [1.4 oz]
Special Notes / Requirements
System and Cable Requirements DP++ port (DisplayPort ++) required on video card or video source (DVI and HDMI pass-through must be supported)
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - DisplayPort to HDMI Adapter
Certifications, Reports and Compatibility

Related Products

DisplayPort to DVI Video Adapter Converter
DP2DVI DisplayPort to DVI Video Adapter Converter Connect a DVI monitor to a single-mode DisplayPort output from your computer
25,99 €
In Stock 1696
DisplayPort® to HDMI® Video Adapter Converter
DP2HDMI DisplayPort® to HDMI® Video Adapter Converter Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer
32,99 €
In Stock 105

Accessories

10 ft High Speed HDMI® Cable - HDMI- M/M
HDMIMM10 10 ft High Speed HDMI® Cable - HDMI- M/M Provides a high speed connection between HDMI®-enabled devices
16,99 €
In Stock 55
6 ft High Speed HDMI® Cable - HDMI - M/M
HDMIMM6 6 ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices