DisplayPort to DVI Video Adapter Converter
DP2DVIConnect a DVI monitor to a single-mode DisplayPort output from your computer
The DP2DVI DisplayPort to DVI adapter lets you connect a DVI-D display to a DisplayPort video source (e.g.DisplayPort video cards, etc.), eliminating the expense of having to upgrade to a DisplayPort capable display.
This adapter supports display resolutions of up to 1920x1200 allowing you to take full advantage of single link DVI capability. DP2DVI is a passive adapter that requires a DP++ port (DisplayPort++), meaning that DVI and HDMI signals can also be passed through the port.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Simple to use, small form factor converter makes DisplayPort backward compatible with your DVI-D display
- No installation software or drivers required providing a simple plug and play solution
- 4 inch cable offers added flexibility in tight spots
Features
- Supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
- Latching DisplayPort connector ensures a solid connection
- Easy to use cable, no software required
Applications
- Ideal for digital entertainment centers, home offices, business conference rooms and trade show displays
- Keep your existing DVI monitor to be used with your new DisplayPort device
- Ideal for using your DVI monitor as a secondary display
Product Numbers
| Ingram Micro Italy | V930727 |
| Ingram Micro Netherlands | 1598462 |
| Ingram Micro Spain | V930727 |
| DELL Netherlands Harmony | A4070554 |
| Ingram Micro France | V930727 |
| Ingram Micro Sweden | V930727 |
| UPC Code | 065030830782 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector A | 1 - DisplayPort (20 pin; Latching) Male |
| Connector B | 1 - DVI-D (25 pin) Female |
| Performance | |
| Maximum Cable Length | 127 mm [5 in] |
| Maximum Digital Resolutions | 1920x1200 / 1080p |
| Physical Characteristics | |
| Product Length | 24 cm [9.4 in] |
| Product Width | 44 mm [1.7 in] |
| Product Height | 20 mm [0.8 in] |
| Product Weight | 70 g [2.5 oz] |
| Special Notes / Requirements | |
| System and Cable Requirements | DP++ output from video card or source (DisplayPort, DVI, and HDMI pass-through from port) |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - DisplayPort to DVI Adapter |
Related Products
Accessories
Downloads
Data Sheet(s)
- DP2DVI_Datasheet.pdf
English - DP2DVI_Datasheet-ES.pdf
Español - DP2DVI_Datasheet-FR.pdf
Français - DP2DVI_Datasheet-IT.pdf
Italiano - DP2DVI_Datasheet-NL.pdf
Nederlands





















