10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M
DP2DVIMM10Connect your DVI monitor to a DisplayPort equipped computer using a single cable
The DP2DVIMM10 DisplayPort to DVI (M-M) Video Converter Cable lets you connect a DVI capable display to a DisplayPort video card/source using a single cable. The cable provides a connection distance of 10ft and features a male DVI connector and a male DisplayPort connector.
The DisplayPort/DVI video converter cable supports high bandwidth video transmissions, easily delivering monitor resolutions up to 1920x1200 or HDTV resolutions up to 1080p - allowing you to take full advantage of your DVI capable display, while using a cutting edge DisplayPort video source.
DP2DVIMM10 is a passive adapter cable that requires a DP++ port (DisplayPort++), meaning that DVI and HDMI signals can also be passed through the port.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Plug-and-play converter makes your DisplayPort source backwards compatible with your DVI-D display
- Easy to use, no software or drivers required
- Single cable design offers a direct source to display solution
Features
- Supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
- Easy to use cable, no software required
Applications
- Keep your existing DVI display with our DisplayPort to DVI video converter cables
- The DisplayPort to DVI cable allows for an easy and hassle free connection to any DVI-D (digital) display
Product Numbers
| Ingram Micro Italy | V930780 |
| Ingram Micro Netherlands | 1600087 |
| Ingram Micro Spain | V930780 |
| DELL Netherlands Harmony | A4070557 |
| Ingram Micro France | V930780 |
| Ingram Micro Sweden | V930780 |
| UPC Code | 065030832182 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - DisplayPort (20 pin) Male |
| Connector B | 1 - DVI-D (25 pin) Male |
| Performance | |
| Maximum Digital Resolutions | 1920x1200 / 1080p |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 3 m [10 ft] |
| Product Length | 3048 mm [120 in] |
| Product Weight | 0.1 kg [0.2 lb] |
| Special Notes / Requirements | |
| Note | DP++ (DisplayPort++) port required from video card or video source. |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M |
Related Products
Downloads
Data Sheet(s)
- DP2DVIMM10_Datasheet.pdf
English - DP2DVIMM10_Datasheet-ES.pdf
Español - DP2DVIMM10_Datasheet-FR.pdf
Français - DP2DVIMM10_Datasheet-IT.pdf
Italiano - DP2DVIMM10_Datasheet-NL.pdf
Nederlands