6 ft DisplayPort to DVI Cable - M/M
DP2DVI2MM6Connect your DVI monitor to a DisplayPort®-equipped computer using a single cable
The DP2DVI2MM6 6 ft DisplayPort® to DVI Cable (M/M) lets you connect a DVI monitor to a DisplayPort video card/source. Providing a connection distance of 6ft, the adapter cable features a male DVI connector and a male DisplayPort connector, allowing you to make a direct video card-to-display connection, as opposed to having to use a separate DVI cable and DisplayPort adapter, or vice versa.
The DP to DVI adapter cable is a convenient, cost-effective solution for taking full advantage of your DVI display, without the expense of upgrading to a DisplayPort monitor. The cable offers high quality construction and supports high bandwidth video resolutions up to 1920x1200 or HDTV resolutions up to 1080p.
DP2DVI2MM6 is a passive adapter that requires a DP++ port (DisplayPort++), meaning that DVI and HDMI signals can also be passed through the port.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- All-in-one cable design for ease of use and optimal cable management
- No software or additional driver installation allows for an easy and hassle-free connection to your DVI display
- Resolution support of up to 1920x1200 and HDTV resolutions up to 1080p for optimal viewing experience
Features
- Supports resolutions up to 1920x1200 and HDTV resolutions up to 1080p
- No software or additional drivers required
- All-in-one cable design
Applications
- The DisplayPort to DVI cable allows for an easy and hassle free connection to any DVI-D (digital) display
- Keep your existing DVI display for use with newer DisplayPort systems
Product Numbers
| Ingram Micro Netherlands | 1617284 |
| Ingram Micro Sweden | V931178 |
| UPC Code | 065030840248 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Connector Plating | Gold |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - DisplayPort (20 pin) Male |
| Connector B | 1 - DVI-D (25 pin) Male |
| Performance | |
| Maximum Digital Resolutions | 1920x1200 / 1080p |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 1.8 m [6 ft] |
| Product Length | 1828 mm [72 in] |
| Product Weight | 158 g [5.6 oz] |
| Special Notes / Requirements | |
| Note | DP++ (DisplayPort++) port is required on video card or video source for DVI and HDMI pass-through. |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.4 lb] |
| What's in the Box | |
| Included in Package | 1 - 6 ft DisplayPort to DVI Cable - M/M |
Related Products
Downloads
Data Sheet(s)
- DP2DVI2MM6_Datasheet.pdf
English - DP2DVI2MM6_Datasheet-ES.pdf
Español - DP2DVI2MM6_Datasheet-FR.pdf
Français - DP2DVI2MM6_Datasheet-IT.pdf
Italiano - DP2DVI2MM6_Datasheet-NL.pdf
Nederlands