CHECKOUT Your Cart: Empty

DVI to VGA Video Converter with Scaler

DVI2VGA

Convert and scale a DVI-D signal to work with a VGA monitor

298,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 18

The DVI2VGA DVI to VGA Converter with Scaler allows you to convert a DVI Digital (DVI-D) signal to a VGA signal, saving you time and money by eliminating the need to purchase costly new hardware to make your devices compatible.

The scaler/converter features an easy to use On-Screen Display(OSD) that allows you to take full control of your display and the resolutions you need, in PC or HDTV mode. The OSD also features adjustments for brightness, color, contrast and horizontal/vertical positioning.

The DVI VGA Scaler/converter includes a plastic bracket for wall mounting, or side panel installation.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Converts and scales between DVI and VGA signals, allowing for a variety of resolutions that can be input from your DVI source, based on the resolution required by your device
  • Built-in scaler provides support for multiple resolutions needed in PC or HDTV mode to ensure compatibility
  • Convenient on-screen display allows you to control brightness, contrast and horizontal/vertical picture adjustment allowing you to take full control of the output
Features
  • Converts DVI-D video input to Analog RGBHV or YPbPr output
  • 48MB frame memory for frame rate conversion
  • On-screen display allowing adjustments to brightness, contrast, color and Horizontal/Vertical positioning
  • Includes a plastic bracket for wall mounts or side panel installation
  • DVI source can be displayed onto a VGA or HDTV display using a VGA connector or component RCA connectors
Applications
  • Allows you to connect your DVI video source (i.e. cable or satellite set top box, DVD player, computer) to a VGA or HDTV display
  • A great way to make use of older display technology with a newer signal source
Product Numbers
Ingram Micro Italy V930317
Ingram Micro Netherlands 1587463
Ingram Micro Spain V930317
DELL España Harmony A4070689
DELL Netherlands Harmony A4070516
Ingram Micro France V930317
Ingram Micro Sweden V930317
UPC Code 065030817509
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Connector(s)
Connector A 1 - DVI-I (29 pin) Female
Connector B 1 - VGA (15 pin; High Density D-Sub) Female
Performance
Maximum Analog Resolutions PC Output - 1280x1024 max
HD Output - 1080i/720p max
Physical Characteristics
Color Black
Product Length 146 mm [5.7 in]
Product Width 77 mm [3 in]
Product Height 30 mm [1.2 in]
Product Weight 280 g [9.9 oz]
Power
Power Adapter Included Yes
Output Voltage 5 DC
Output Current 2.6A
Center Tip Polarity Positive
Special Notes / Requirements
Note Supports RGB, YPbPr, and YCbCr signals (VGA to Component cable not included - See Accessories)
Packaging Information
Shipping (Package) Weight 1.1 kg [2.4 lb]
What's in the Box
Included in Package 1 - DVI to VGA Converter/Scaler
1 - 6ft (1.8m) DVI Cable
1 - Power Adapter
1 - User Manual
Certifications, Reports and Compatibility

Accessories

Single Link DVI-D Cable - M/M
DVIMM6 6 ft DVI-D Single Link LCD Flat Panel Monitor Cable - M/M Provides a high speed, crystal clear connection between high end video devices
11,99 €
In Stock 504
Coax HD15 VGA Cable - M/M
MXT101MMHQ 6 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
9,99 €
In Stock 951
Coax HD15 VGA Cable - M/M
MXT101MMHQ10 10 ft Coax High Resolution VGA Monitor Cable HD15 M/M Connect your VGA monitor with the highest quality connection available
17,99 €
In Stock 136

Downloads

Manual(s):
Data Sheet(s)