CHECKOUT Your Cart: Empty

Composite and S-Video to VGA Video Converter

VID2VGATV

Convert and scale a composite or S-Video signal to work with a VGA monitor

191,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 34

This Composite/S-Video to VGA video converter scales and converts composite video, s-video, and YCbCr (RGB) video to VGA/HDTV – a simple solution for connecting non-VGA/HDTV enabled equipment to VGA or HDTV display devices like CRT monitors, VGA projectors, LCD displays and plasma displays.

The video converter automatically detects your source’s input resolution and allows you to customize its output resolution and refresh rate through an easy to use on-screen-display menu – providing a convenient, easy-to-use way to get the most from your HD display.

The StarTech.com Advantage
  • Adjustments for brightness, contrast, color, RGB level and horizontal/vertical positioning offers flexibility
  • Automatically detects the input resolution while allowing you to customize the output resolution and refresh rate using the on-screen-display for ensuring compatibility with your display
  • Pure hardware design with no software installation required provides an easy to use and install solution
Features
  • Adjust picture brightness, contrast, color, RGB level and horizontal/vertical positioning
  • Includes a plastic bracket for wall mounts or side panel installation
  • Output is analog RGBHV or YPbPr via the HD-15 VGA connector
  • Compatible with input from broadcast formats worldwide, including NTSC and PAL
  • A 48 MByte frame buffer eliminates image tear/video hiccups
  • Includes a memory recall feature that automatically reinstates the setting last used
Applications
  • Display video feeds from DVD players on VGA input projectors and HDTV sets
  • Monitor Security cameras with s-video or composite signaling using VGA monitors or televisions
  • Adapt VHS tapes in the classroom to show videos on newer televisions
  • Convert legacy Medical imaging equipment to display on computer monitors
  • Use in the Conference Room to adapt legacy video equipment and connect to newer projectors
Product Numbers
Ingram Micro Italy V930587
Ingram Micro Netherlands 1594509
Ingram Micro Spain V930587
DELL España Harmony A4070725
DELL Netherlands Harmony A4070552
Ingram Micro France V930587
Ingram Micro Sweden V930587
UPC Code 065030812009
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Connector(s)
Connector A 1 - Component Video (3 x RCA) Female
1 - Composite Video (1 x RCA) Female
1 - S-Video (4 pin; Mini-DIN) Female
Connector B 1 - Component Video (3 x RCA) Male
1 - VGA (15 pin; High Density D-Sub) Female
Performance
Supported Resolutions PC Output (RGBHV, progressive scan)
640 x 480, 800 x 600, 1024 x 768, 1280 x 768, 1280 x 1024

HDTV (50/60Hz, YPbPr/RGBHV)
480p, 576p, 720p, 1080i
Signal Levels Input
Video @ 1V p-p, 75 ohm
Y @ 1 V p-p, 75 ohm
Color @ 0.7V p-p, 75 ohm
Physical Characteristics
Color Black
Product Length 146 mm [5.7 in]
Product Width 77 mm [3 in]
Product Height 30 mm [1.2 in]
Product Weight 0.2 kg [0.5 lb]
Power
Power Adapter Included Yes
Output Voltage 5 DC
Output Current 2.6A
Center Tip Polarity Positive
Special Notes / Requirements
Note Multiple refresh rates supported on PC output - See product manual for full list
Packaging Information
Shipping (Package) Weight 0.9 kg [2 lb]
What's in the Box
Included in Package 1 - Video to HDTV/VGA Scaler
1 - Plastic Bracket
1 - 3ft (1m) Composite RCA Cable
1 - 3ft (1m) VGA to YPbPr M/M
1 - 4ft (1.2m) S-Video cable
1 - 4ft (1.2m) VGA cable M-M
1 - YCbCr RCA to 8 pin DIN adapter
1 - Universal Power Adapter (US/UK/EU/AUS)
1 - User Manual
Certifications, Reports and Compatibility

Related Products

Composite and S-Video to DVI-D Video Converter with Scaler
VID2DVIDTV Composite and S-Video to DVI-D Video Converter with Scaler Convert and scale a composite or S-Video signal to work with a DVI monitor

Accessories

Coax HD15 VGA Cable - M/M
MXT101MMHQ 6 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
9,99 €
In Stock 951
15 ft Coax High Resolution Monitor VGA Cable - HD15 M/M
MXT105MMHQ 15 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
18,99 €
In Stock 30
Coax HD15 VGA Cable - M/M
MXT101MMHQ25 25 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
25,99 €
In Stock 217
Coax HD15 VGA Cable - M/M
MXT101MMHQ50 50 ft Coax High Resolution VGA Monitor Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
51,99 €
In Stock 126
25 ft Premium S-Video Cable
20,99 €
In Stock 46
50 ft Premium S-Video Cable
31,99 €
In Stock 49

Downloads

Manual(s):
Data Sheet(s)