CHECKOUT Your Cart: Empty
New

Component to VGA Video Converter with Audio

CPNT2VGAAEU

Connect Component video devices to your VGA display with 2-channel stereo audio

99,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

The CPNT2VGAAEU Component to VGA Converter (with Audio) enables you to convert a Component (YPbPr) video signal to be output as VGA along with two-channel stereo audio.

The component-VGA converter offers high quality video and audio performance offering support for resolutions from 480i to 1080p, and features a compact, easy to install design that makes it an ideal solution for running standard or high definition component devices to VGA projectors, monitors or televisions.

A complete multimedia solution, the Component to VGA Video converter also converts RCA audio for output through a 3.5mm port.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Support for resolutions from 480i to 1080p enables simple conversion of both standard and high definition devices
  • Simple plug-and-play set up with no configuration required for easy setup and installation
Features
  • Component YPbPr input to VGA output
  • Compact and easy to install
  • Supports resolutions up to 1080p
  • Supports two-channel RCA audio input to 3.5mm output
Applications
  • An Ideal solution for converting a component video source with supporting audio, to a VGA display
  • Great for adapting DVD players, satellite receivers, video game consoles and other home theater devices to be displayed on computer monitors
  • Connect component devices to VGA projectors in boardrooms, retail settings or trade shows
Product Numbers
UPC Code 065030845205
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Connector(s)
Connector A 1 - Component Video (3 x RCA) Female
2 - Stereo Audio (2 x RCA) Female
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - VGA (15 pin; High Density D-Sub) Female
Performance
Bandwidth -3dB @ 70MHZ
Signal Levels Output: 0.7p-p, 75OHM
Physical Characteristics
Color Black
Enclosure Type Steel
Product Length 45 mm [1.8 in]
Product Width 65 mm [2.6 in]
Product Height 36 mm [1.4 in]
Product Weight 151 g [5.3 oz]
Power
Power Adapter Included Yes
Output Voltage 9 DC
Output Current 0.6A
Packaging Information
Shipping (Package) Weight 0.6 kg [1.4 lb]
What's in the Box
Included in Package 1 - Component to VGA Converter
1 - Power Adapter
1 - User Manual
Certifications, Reports and Compatibility

Related Products

Composite and S-Video to VGA Video Converter
VID2VGATV Composite and S-Video to VGA Video Converter Convert and scale a composite or S-Video signal to work with a VGA monitor
191,99 €
In Stock 34

Accessories