2 Way High Resolution HDTV VGA Video Converter with Scaler
VGA2TV2WAY2Convert and scale PC to HDTV or HDTV to PC resolutions
The VGA2TV2WAY2 Two Way (bi-directional) VGA to Component (HDTV) or Component (HDTV) to VGA video converter/scaler combines the features of a format converter and a video scaler, providing a cost-effective way to display and adjust VGA (PC) or component YPbPr (HDTV) feeds to fit the requirements of your display.
Designed to provide simplicity and convenience, the VGA HDTV video converter/scaler automatically detects the source input resolution, allowing you to select the output resolution and refresh rate you require through an easy to use On-Screen Display (OSD) menu. The built-in scaling functionality allows you to alter the output signal to a resolution that is compatible with your destination display or projector.
The VGA2TV2WAY2 is a replacement to the VGA2TV2WAY and offers increased compatibility with newer displays, VGA bypass port, and a more advanced OSD menu.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Integrated scaler converts between video formats and resolutions to ensure compatibility with your displays and projectors
- On-Screen-Display menu makes adjustments quick and easy
- Pure hardware design, no software or drivers required - helps you get up set up in minutes
Features
- Supports input and output resolutions of up to 1920x1200 / 1080p
- Pure hardware design, no software or drivers required
- On Screen Display (OSD) for scaling/image adjustment options
- Adjust contrast, brightness, hue, saturation, sharpness, RGB level, and aspect ratio size
- Compatible with input from broadcast formats worldwide, NTSC and PAL
- Combines the functions of a video scaler, scan-converter and format converter
- Automatically optimizes the resolution of video feeds to provide top image quality and brightness
- Includes a memory recall feature that automatically reinstates the setting last used
Applications
- The easiest way to convert and RGB VGA signal to YPbPr
- Ideal when a PC or video card signal is not compatible with the desired display - the VGA2TV2WAY2 will scale resolutions to make sure they work with HDTV's and projectors
- Display VGA and YPbPr/RGB component feeds in HDTV format or convert feeds meant for television into VGA output for computer displays
- Scale PC or HDTV resolutions up or down to fit your needs
- Watch video feeds from DVD players, satellite/digital cable receiver boxes, VCRs and more on VGA displays or HDTV sets
Product Numbers
| Dell France Harmony | A4706569 |
| Ingram Micro Italy | V931033 |
| Ingram Micro Netherlands | 1610474 |
| Ingram Micro Spain | V931033 |
| DELL España Harmony | A4070705 |
| DELL Netherlands Harmony | A4070532 |
| Ingram Micro France | V931033 |
| Ingram Micro Sweden | V931033 |
| UPC Code | 065030837958 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| Connector(s) | |
| Connector Type(s) | 1 - Component Video (3 x RCA) Male |
| Connector A | 2 - VGA (15 pin; High Density D-Sub) Female |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
| Performance | |
| Maximum Analog Resolutions | 1920x1200 |
| Supported Resolutions | TV - 480i, 576i, 480p, 576p(NTSC/PAL), 720p(50/60Hz), 1080i(25/30Hz), 1080p(50/60Hz) PC (60Hz) - 1920x1200, 1680x1050, 1600x1200, 1280x800, 1280x1024, 1024x768, 800x600, 640x480 |
| Wide Screen Supported | Yes |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 157 mm [6.2 in] |
| Product Width | 102 mm [4 in] |
| Product Height | 25 mm [1 in] |
| Product Weight | 332 g [11.7 oz] |
| Power | |
| Power Adapter Included | Yes |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | 0°C to 60°C (32°F to 140°F) |
| Humidity | 0~60% RH |
| Packaging Information | |
| Shipping (Package) Weight | 1050 g [37.1 oz] |
| What's in the Box | |
| Included in Package | 1 - HDTV VGA Video Converter |
| 1 - 3ft (1m) VGA to YPbPr RCA adapter | |
| 1 - 4ft (1.2m) VGA Cable M/M | |
| 1 - Universal Power Adapter (US/UK/EU/AUS) | |
| 1 - User manual | |
Related Products
Accessories
Downloads
Manual(s):
- VGA2TV2WAY2.pdf
English - VGA2TV2WAY2-ES.pdf
Español - VGA2TV2WAY2-FR.pdf
Français
Data Sheet(s)
- VGA2TV2WAY2_Datasheet.pdf
English - VGA2TV2WAY2_Datasheet-ES.pdf
Español - VGA2TV2WAY2_Datasheet-FR.pdf
Français - VGA2TV2WAY2_Datasheet-IT.pdf
Italiano - VGA2TV2WAY2_Datasheet-NL.pdf
Nederlands